Switch View:

Products 1-8 of 33 result(s)

TracJack Module, Phono/RCA to 110, green insulator - OR-63700083-13

TracJack Module, single RCA Phono jack with 110 termination (green). TracJack is a versatile single jack solution in a front-load footprint which allows a choice of up to six jacks/connec...

View Details Related Resource
TracJack Module, Phono/RCA to 110, red insulator - OR-63700071-99

TracJack Module, single RCA Phono jack with 110 termination (red). TracJack is a versatile single jack solution in a front-load footprint which allows a choice of up to six jacks/connecto...

View Details Related Resource
TracJack Module, Phono/RCA to 110, white insulator - OR-63700070-99

TracJack Module, single RCA Phono jack with 110 termination (white). TracJack is a versatile single jack solution in a front-load footprint which allows a choice of up to six jacks/...

View Details Related Resource
S-Video Keystone module, (4-pin DIN) to 110, fog white, sold...

TechChoice keystone jacks and modules feature an easy-to-follow universal wiring label and support standard termination using a 110-impact tool. The keystone footprint allows for the...

View Details Related Resource
Two TracJack Modules, Phono/RCA to 110 - OR-63700046

Pair of TracJack Modules, each provides a single RCA Phono jack with 110 termination (one red/one black). TracJack is a versatile single jack solution in a front-load footprint which...

View Details Related Resource
TracJack Module, 3.5 mm stereo jack, F/F, 180-degree exit, cloud...

TracJack Module provides a single 3.5 mm feedthrough stereo jack. TracJack is a versatile single jack solution in a front-load footprint which allows a choice of up to six jacks/connector...

View Details Related Resource
Series II, 2-Phono Jacks/ RCA (110 IDC), 180-degree - OR-60900314


Series II Module provides two RCA/Phono jacks with 110 termination in a 45-degree angled 1-unit footprint. Series II is a family of front removable snap-in modules that make moves,...

View Details Related Resource
TracJack Module, 3.5 mm stereo jack, F/F, 180-degree exit, black -...

TracJack Module provides a single 3.5 mm feedthrough stereo jack. TracJack is a versatile single jack solution in a front-load footprint which allows a choice of up to six jacks/connector...

View Details Related Resource