text.skipToContent text.skipToNavigation

4-in Round Ceiling Box

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 37ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Ceiling Fan Box with two captive mounting nails. Standard Grade. Four Auto/Clamps. 30 pack.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Constructed of impact-resisitant Noryl thermoplastic, making it virtually unbreakable and non-conductive.
  • Auto Clamp cable clamps molded in, hold wire securly in box.
  • UL Listed for fan and fixture support.
  • Large, 20.25 cubic inch capacity for extra wiring space.
  • Depth-mounting gauge at bottom of bracket helps you align the box at the proper depth relative to the ceiling.
  • Angled, rugged, metal mounting bracket safely and securely fastens fans or fixtures to the building structure.
  • Dual mounting accepts fans or fixtures with 2.75 inch or 3.5 inch straps.
  • Fan mounts directly to bracket through box with #10-32 screws (provided).
  • Phillips-head screws (#10-32 x 3 inch) mount the fan or fixture directly to the metal bracket.
  • Ringed nails for tighter grip.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin United States
Standard Residential/Commercial
Dimensions
Cubic Capacity 20.25 cu in
Additional Information
Product Environmental Profile Yes
Technical Information
Number of Outlets 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

what is the depth of this box

Asked by: milt
Hello, the depth of this box is 2 3⁄16 inches.
Answered by: Wiremold Tech Support
Date published: 2023-02-15

How many pound is this box

Asked by: Julest1214
The maximum fan weight rating for this box is 35 pounds.
Answered by: Legrand Techincal Support
Date published: 2023-02-10
  • y_2024, m_4, d_22, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_S120RFAN, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT