15A 120V/125V Combination Single-Pole Toggle Switch and Single Receptacle, Light Almond
691LA
Pass and Seymour
120V 125V Combination Single Pole Switch and 15A Single Receptacle is rated
out of
5 by
3.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Our standard Pass and Seymour combination switches allow you to add lights to any room in your home without having to add or replace wall boxes.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Easily accessible break-off separate or common feed.
- One-piece heat-treated triple-wipe brass power contacts.
- Two devices fit into the space of one.
- Grounding combination devices meet NEC Requirements.
- Tamper-resistant version features dual mechanical shutter system to help prevent insertion of foreign objects.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Light Almond | ||
Finish | Matte | ||
Country Of Origin | Mexico | ||
Number of Receptacles | 1 | ||
Outlet Type | Indoor | ||
Package Quantity | 1 | ||
Application Sector | Residential/Commercial | ||
Standard | UL20, UL498 | ||
Type | Combination |
Dimensions
Product Width US | 1.32 in | ||
Product Depth US | 0.94 in | ||
Product Height US | 4.06 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140597 | ||
cULus Listed | Yes |
Technical Information
Is Tamper-Resistant | No | ||
Contact Configuration | N-O | ||
Operating Cycles | 30000 | ||
Actuator | Toggle | ||
Connection | Side wire | ||
Contact Rating | 15 Amp, 120/125 VAC | ||
Amperage | 15 A | ||
Number of Poles | Single Pole | ||
Is Weather Resistant | No | ||
Indoor/Outdoor | Indoor | ||
NEMA Configuration Code | 5-15R | ||
Supply Voltage | 125 V | ||
Voltage | 120.0 V | ||
Connection Type | Wired | ||
Environmental Conditions | Flammability: UL94 V2 |
Resources
Cutsheet
Supporting Document
Installation Instructions
Reviews
Rated 2 out of
5
by
James from
Not sure what to say...
I bought this and tried to install it....never had problems doing this sort of thing before....but could only get either the switch or the plug to work but not both at the same time. First of all, the instructions are a little strange. There are about 4-6 different switches on the instructions and combine that with 3 languages and I am sooo confused. Spent way too much time on a task that shouldn't have taken more than 10 minutes. Already emailed tech support.
Date published: 2018-09-17
Rated 1 out of
5
by
Consumer in KC from
Lousy instructions
If you are an electrician you don’t need the instructions. If not? You won’t understand them. I will never buy this brand again.
Date published: 2018-06-21
Rated 5 out of
5
by
StanTheElectricMan from
Works great!
As long as you know what you're doing, installing this combo switch is a cinch. If you don't know what you are doing, please hire an electrician before you burn down your house.
Date published: 2020-08-25
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Need help, I can't get the switch to work. Are there more detailed instructions?
Wire hot Black wire or Red on the Brass screw on the side where the two screw is tie together and the other black ore red wire to the brass screw on the side where you see a silver screw on the same side. To wire the outlet, you need a white (neu) wire to wire to the silver wire. Also hook the bare or green wire on the green screw.
Date published: 2023-11-28
Bazaarvoice SAP Hybris Integration Version 2.8.1