100A Pin and Sleeve Watertight Plug
PS4100P12W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Triple-Pole, 4-Wire, Pin and Sleeve Plug. 100A, 120/240V.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- All P&S Watertight Pin & Sleeve plugs, connectors, receptacles, and inlets bring you the features to enhance versatility, reliability, and safety.
- North American products come completely ready to wire, for quick, simple installation.
- And all feature chemical-resistant thermoplastic construction.
- Shrouded, nickel-plated, solid-brass pins provide corrosion protection and excellent conductivity.
- An exclusive, hinged cord grip eliminates loose parts that get lost.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Standard | UL Listed |
Dimensions
Product Width US | 5.2 in | ||
Product Height US | 5.2 in | ||
Product Length US | 13.4 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 151347 | ||
cULus Listed | Yes |
Technical Information
Number of Wires | 4 | ||
Amperage | 100 A | ||
Number of Poles | 3-Way | ||
Wire Size | 2 AWG | ||
Voltage | 125.0 V |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can you land a 4#1AWG conductors in lieu of 4#2AWG for a 100A device to accommodate for voltage drop?
The wire range is 2 AWG to 1/0 AWG, so using 1 AWG is acceptable on this plug.
Date published: 2022-04-18
Bazaarvoice SAP Hybris Integration Version 2.8.1