Discontinued - Non-Grounding Three-Way Combination Switch and Pilot Light, Ivory | 695IG
695I
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Easily accessible break-off separate or common feed.
- Long-life red neon lamp in pilot light rated 1/25 Watt, 125V.
- Side wire #12 and #14 AWG.
- Two devices fit into the space of one.
- Grounding combination devices meet NEC Requirements.
- Tamper-resistant version features dual mechanical shutter system to help prevent insertion of foreign objects.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part Number | 695IG | ||
Color | Ivory | ||
Country Of Origin | Mexico | ||
Application Sector | Residential/Commercial | ||
Standard | UL20 | ||
Type | Combination |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140597 | ||
cULus Listed | Yes |
Technical Information
Contact Configuration | N-O | ||
Operating Cycles | 30000 | ||
Actuator | Toggle | ||
Connection | non-grounding, Side wire | ||
Contact Rating | 15 Amp, 120/125 VAC | ||
Amperage | 15 A | ||
Action | 3W & Pilot Light | ||
Number of Poles | 3-Way | ||
Voltage | 120.0 V | ||
Environmental Conditions | Flammability: UL94 V2 |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
followup - thx 4 the drawings, but notes on the left one (Break Tab) are too small to read!. Plz confirm: "To work: on line side, break off tab and p----- line from light to "line-in" (?) on 695 or ---." Can you reply by email - not enuf space here
Hello,
I would be happy to help with this, please see attached image on how this would be wired depending on how you intent to use the light. If you have any additional question please contact us at 1-844-957-3783.
Thank you,
Date published: 2021-08-06
Replacing a 1970's switch marked "Slater". Connected new exactly as the old, but when I turn power back on, the lights stay on (no 'off'). Clockwise from LR: 2 Blk on 1 Blk screw, 2 orange on brass screws, 2 W on silver , 1 Yellow on silver.
If the switch you are replacing has a Pilot light, wiring should be the same. If not, see attached guides depending on which side of the circuit you are installing the 695 switch.
Date published: 2022-10-19
Where can I find a wiring diagram for this switch?
The wiring diagram for the 695WG is attached.
Pass & Seymour products
1.800.223-4185 opt 1
Mon - Fri: 8am - 8pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2021-08-06
The little red pilot light does not shut off when we turn light off . We want it to shut off so we can tell if celler light is left on. It is a 3 way it shuts light off in both locations just not little red light.
The wiring for the 695WG depends on which side of the circuit it is installed on(LINE or LOAD side). I would suggest contacting Technical Support to discuss proper installation.
Pass & Seymour products
1.800.223-4162 opt 3
Mon - Fri: 8am - 8pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2023-03-14
Does this 695W 3way switch light when light in attic is on or off?
Good Morning,
It can be wired up either way.
Hope this helps!
Date published: 2022-10-19
Bazaarvoice SAP Hybris Integration Version 2.8.1