Discontinued - Non-Grounding Combination Switches
696I
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Single Pole, Three-way Combination Switch, 15 amps, 120/277 volts, Ivory.
�
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Easily accessible break-off separate or common feed.
- Long-life red neon lamp in pilot light rated 1/25 Watt, 125V.
- Side wire #12 and #14 AWG.
- Two devices fit into the space of one.
- Grounding combination devices meet NEC Requirements.
- Tamper-resistant version features dual mechanical shutter system to help prevent insertion of foreign objects.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part Number | 696IG | ||
Color | Ivory | ||
Country Of Origin | Mexico | ||
Application Sector | Residential/Commercial | ||
Standard | UL20 | ||
Type | Combination |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140597 | ||
cULus Listed | Yes |
Technical Information
Contact Configuration | N-O | ||
Operating Cycles | 30000 | ||
Actuator | Toggle | ||
Connection | non-grounding, Side wire | ||
Contact Rating | 120/277 VAC, 15 Amp | ||
Amperage | 15 A | ||
Action | (1) SP & (1) 3W | ||
Voltage | 0.433 V | ||
Environmental Conditions | Flammability: UL94 V2 |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can the 3-way switch be wired to function like a single pole switch?
Yes, you only connect the LOAD wire to one brass terminal and leave the other traveler wire terminal blank.
Date published: 2019-11-01
Bazaarvoice SAP Hybris Integration Version 2.8.1