text.skipToContent text.skipToNavigation

Discontinued - 600W 120V Single Pole Vacancy Sensor, Ivory, CC4

RWU600BICC4 Pass and Seymour
120V Single Pole Vacancy Sensor, Light Almond is rated 3.0 out of 5 by 1.
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_RWU600BICC4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 6ms
  • REVIEWS, PRODUCT

Replaced by  RRW600VTC

Designed to replace a standard light or fan single pole switch, this vacancy sensor is Ideal for bedrooms and baths.

Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • California Title 24 compliant.
  • Replaces a standard light or fan single pole switch.
  • Lighted switch for visibility in darkened rooms.
  • Manual-ON operation.
  • Fixed 30-minute time delay, no adjustment necessary.
  • Low-profile styling with uniform color-matched lens and device.
  • Coverage: 180 degrees, max. 600 ft.2 (56m2).
  • cULus listed.
  • 5-year warranty.
  • RW500B only -- Incandescent.
  • RWU600B only -- Load: Incandescent, fluorescent, compact fluorescent (CFL), magnetic low-voltage (MLV) and electronic low-voltage (ELV), 1/6 hp.

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number  RRW600VTC
Color Ivory
Country Of Origin China
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Sensor Type Vacancy
Wattage 600 W
Voltage 120.0 V

Reviews

Rated 3 out of 5 by from Not reliable. When they work, they work great. But they are not reliable. I have a house full of these installed by electrician as new construction. It seems every year a switch dies and I have to replace it. A weak point in the design is the plastic protrusion on the molded "button" which pushes on a surface mount switch on the PCBA. But now I have a house full of these and they are very expensive relative to a single pole switch. They should be covered under a longer warranty...
Date published: 2022-02-03
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_RWU600BICC4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

Questions & Answers

Our home came new from the builder with these vacancy sensor switches installed in all bathrooms. We like them, especially the night light-like green light. After 11-years, 1 unit no longer works. From where in Los Angeles can we buy a replacement?

Asked by: Rajnesh
Unfortunately, this product is not on Home Depot's website, nor is it available at our local store. The same is true for Lowe's and at least a half dozen other places that come up from your link. Please check yourselves and see what the consumer sees. With it being so difficult to source, I am now wondering if I should just get something similar from Leviton that is on the shelf and readily available?
Answered by: Rajnesh
Date published: 2021-11-18
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_RWU600BICC4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT