text.skipToContent text.skipToNavigation

Discontinued - 30A Power Interrupting Connector, Non-Metallic

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Connector 4pole 5-Wire 30A 600VAC, 20A 250VDC Power Interrupting
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials, durability, and time-tested design

Specifications

General Info
Product Line Pass & Seymour
Color Blue
Country Of Origin United States
Application Sector Industrial
Standard UL Listed
Dimensions
Product Width US 2.94 in
Product Length US 3.95 in
Technical Information
Phase 3
Number of Wires 5
Amperage 30 A
Number of Poles 4-Way
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;