news room cablofil
VIEW All news   |   Cablofil   |   On-Q   |   Ortronics   |   Pass & Seymour   |   Wiremold   |   Archive RSS
Showing News 1-5 of 10 articles         Show            Page 1 of 2   

Combiner Boxes from Legrand - Comprehensive Solutions for Solar Installations

MASCOUTAH, Ill., October 21, 2011 - Legrand Combiner Boxes are designed to simplify solar array wiring and reduce on-site labor costs. No need to assemble multiple components, the CB Series is customized to fit the exact needs of your array with up to 36 PV string circuit capacity, 8 to 15 amp fuse options, and disconnects to fit small or large arrays. It is rated 1000VDC and is UL-1741 listed.


Delta Strut Rooftop Solar Array Supports

MASCOUTAH, Ill., October 21, 2011 - Delta StrutTM, from Legrand, is the only solar panel support system that integrates solar panel support framing and cable management into ONE support. The welded-wire, open structure design reduces wind drag and locates the cable pathway close to the panels, so cables are less likely to be damaged by wind and are shielded from direct sunlight. Also, there are no water or debris catch points that require future maintenance or cleaning.


FAS Rack Ground Mount PV Support System

MASCOUTAH, Ill., October 21, 2011 - FAS Rack from Legrand, is a new line of supports for ground-mounted photovoltaic arrays designed to meet the needs of a growing market for solar power generation in the US and Canada. FAS Rack speeds up the install process for utility-grade photovoltaic installations, reducing overall project costs. In many cases, on-site racking labor is reduced up to 75%.


FAS Power DCP Clear Plastic Covers keep electrical assemblies clean and finish ready

FAS Power DCP Clear Plastic Covers keep electrical assemblies clean and finish ready

Keep pre-installed devices safe from drywall finishing with new DCP covers and reduce installer costs at finish. These clear covers offer complete protection from the mess of paint and taping compound, yet still allow complete visibility for inspections. DCP covers are available in 14 sizes for installed devices and for empty boxes with mud rings in one to four gang openings. At finish DCP covers are easy to remove and the electrical assembly is kept free from paint and debris.


FAS Power Configurator App for iPad

FAS Power Configurator is now available for iPad. For years electrical
professionals have used the online version of this configurator to save time
when specifying FAS Power pre-fabricated electrical assemblies. Now, this
powerful tool is touch screen optimized for Apple¹s new iPad. Using a 3G
enabled iPad allows users to specify FAS Power products right on the
jobsite.