VIEW All news   |   Cablofil   |   On-Q   |   Ortronics   |   Pass & Seymour   |   Wiremold   |   Archive RSS

Power Distribution Units for High-Demand Data Center Equipment

Wiremold/Legrand offers power distribution units (PDUs) with the high capacity to meet the increasing power requirements of data centers. Power Commander® Plus Power Distribution Units provide reliable high-density power distribution for IT equipment racks, cabinets, and enclosures.

A choice of Power Commander Plus Power Distribution Units is available: Single-phase, 50 Amp, 120V output; three-phase, 60 Amp, 120V output; and three-phase, 60 Amp, 208 V output.

Three-phase units are available with NEMA or IEC receptacles on the output so there is no need to change power cables when servers are changed from 120V to 208V or vice versa. Each unit has 3 UL489 Listed circuit breakers for overload protection. Further, each model is available with a black or white cover, allowing the user to easily identify primary and secondary power in a redundant power scheme.

Power Commander Plus PDUs are designed for ease of installation and use. The power cord exits the front face of the unit for maximum flexibility when installing in data racks. A "hook" mounting bracket allows the technician to hang PDU on one mounting screw and then easily install the other mounting screw. Blue LEDs Indicates power status for each circuit. These LEDs have much longer life than neon or incandescent indicators.