VIEW All news   |   Cablofil   |   On-Q   |   Ortronics   |   Pass & Seymour   |   Wiremold   |   Archive RSS

Fast and Reliable Connections for Prewired Raceway

Wiremold/Legrand has introduced electrical connectors that significantly reduce installation time for prewired raceway. Each prewired connector takes less than five seconds to install versus as much as three minutes to manually strip wires and attach twist-on wire connectors. Independent testing confirms that installers can get off the job up to 18 times faster with prewired connectors than when using conventional methods. Further, because the prewired assemblies are factory wired and tested, errors, backtracking, and troubleshooting are virtually eliminated. Prewired connectors are available in 3-, 6-, and 8-wire configurations, and are rated for applications up to 250V, 30A. They are compatible with a wide range of prewired raceway systems, including Wiremold® DS4000™, 4000, and ALA4800 Series Raceway. Prewired connectors are particularly well suited for large, repetitive installations, such as hotels, classrooms, laboratories, dormitories, and healthcare facilities.