text.skipToContent text.skipToNavigation

adorne® 1-Port Frame, Magnesium

adorne 1-Port Frame is rated 5.0 out of 5 by 12.
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_4, tr_8
  • loc_en_US, sid_AC1PFM1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT

$3.43 USD

For a consistent look throughout your project or remodel, select an adorne keystone frame to enable audio, video and data connectivity in an adorne Wall Plate.
Color Magnesium
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Enables one keystone insert to be used with an adorne Wall Plate
  • Easy "1-for-1" installation lets you simply upgrade existing inserts in just minutes
  • Innovative snap-in system makes installation fast and simple
  • Other color options available
  • Complete the look with a stunning, screwless adorne® Wall Plate, not included. Available in a range of contemporary colors and finishes. Coordinate with other designer switches & outlets

Specifications

General Info
Product Line Pass & Seymour
Color Magnesium
Country Of Origin Taiwan, Province Of China
Application Sector Residential
Standard UL, cULus, RoHS
Warranty Type Limited Lifetime Warranty
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Number of Ports 1
Number of Gangs 1
Mounting Type Box
Connection Type Snap in

Reviews

Rated 5 out of 5 by from Beautiful color! We were looking for a color to match our new marble backsplash. Magnesium worked perfectly. The port frame was also well-built and easy to install.
Date published: 2019-11-23
Rated 5 out of 5 by from Looks great Matches perfect with outlets and USB-C outlet
Date published: 2024-02-27
Rated 5 out of 5 by from As expected. Not much to say, it fit and matched everything else. A big step up.
Date published: 2022-12-19
Rated 5 out of 5 by from Excellent quality and easy to use Great keystone product and look to complete the adorne graphite looks and feel
Date published: 2022-12-18
Rated 5 out of 5 by from LeGrand way to go! Great elegant finish for my project, great customer support
Date published: 2022-09-26
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_4, tr_8
  • loc_en_US, sid_AC1PFM1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT

Questions & Answers

can any of tv/data frames be used in two gang configuration with an outlet?

Asked by: Thomas
Hello, Yes, in a 2 gang box You can have an outlet and TV and data connections. Hope this helps, Have a great day.
Answered by: Legrand Techincal Support
Date published: 2018-12-18
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_AC1PFM1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT