adorne® 1-Port Frame, White
AC1PFW1
adorne Collection
adorne 1-Port Frame is rated
out of
5 by
12.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$3.07 USD
For a consistent look throughout your project or remodel, select an adorne keystone frame to enable audio, video and data connectivity in an adorne Wall Plate.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Enables one keystone insert to be used with an adorne Wall Plate
- Easy "1-for-1" installation lets you simply upgrade existing inserts in just minutes
- Innovative snap-in system makes installation fast and simple
- Other color options available
- Complete the look with a stunning, screwless adorne® Wall Plate, not included. Available in a range of contemporary colors and finishes. Coordinate with other designer switches & outlets
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Country Of Origin | China | ||
Application Sector | Residential | ||
Standard | UL, cULus, RoHS | ||
Warranty Type | Limited Lifetime Warranty |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Number of Ports | 1 | ||
Number of Gangs | 1 | ||
Mounting Type | Box | ||
Connection Type | Snap in |
Resources
Cutsheet
Installation Instructions
Supporting Document
Guide Form Specifications
Premium Content
Brochure
Reviews
Rated 5 out of
5
by
Murphy75 from
Beautiful color!
We were looking for a color to match our new marble backsplash. Magnesium worked perfectly. The port frame was also well-built and easy to install.
Date published: 2019-11-23
Rated 5 out of
5
by
Sean Summers from
Looks great
Matches perfect with outlets and USB-C outlet
Date published: 2024-02-27
Rated 5 out of
5
by
Brad from
As expected.
Not much to say, it fit and matched everything else. A big step up.
Date published: 2022-12-19
Rated 5 out of
5
by
Owen from
Excellent quality and easy to use
Great keystone product and look to complete the adorne graphite looks and feel
Date published: 2022-12-18
Rated 5 out of
5
by
Pietro Arenella from
LeGrand way to go!
Great elegant finish for my project, great customer support
Date published: 2022-09-26
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
can any of tv/data frames be used in two gang configuration with an outlet?
Hello,
Yes, in a 2 gang box You can have an outlet and TV and data connections.
Hope this helps,
Have a great day.
Date published: 2018-12-18
Bazaarvoice SAP Hybris Integration Version 2.8.1