text.skipToContent text.skipToNavigation

adorne® 2-Port Frame, White

adorne 2-Port Frame is rated 4.6 out of 5 by 15.
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_9, tr_6
  • loc_en_US, sid_AC2PFW1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 2ms
  • REVIEWS, PRODUCT

$3.07 USD

For a consistent look throughout your project or remodel, select an adorne keystone frame to enable audio, video and data connectivity in an adorne Wall Plate.
Color White
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Enables two keystone inserts to be used with an adorne Wall Plate
  • Easy "1-for-1" installation lets you simply upgrade existing inserts in just minutes
  • Innovative snap-in system makes installation fast and simple
  • Other color options available
  • Complete the look with a stunning, screwless adorne® Wall Plate, not included. Available in a range of contemporary colors and finishes. Coordinate with other designer switches & outlets

Specifications

General Info
Product Line Pass & Seymour
Color White
Country Of Origin China
Application Sector Residential
Standard UL, cULus, RoHS
Warranty Type Limited Lifetime Warranty
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Number of Ports 2
Number of Gangs 1
Mounting Type Box
Connection Type Snap in

Reviews

Rated 5 out of 5 by from Confusing! Legrand Adorne is a beautiful product..I bought over 50 outlets and cover plates, switches, dimmers, magnesium, white, etc. (everything!!) for my home under construction...The one thing you don't explain ANYWHERE is that the adapter plates for the electrical boxes installed by the electricians are INCLUDED with the cover plates.. NOWHERE!! So, after searching the internet, I bought these..I may find some use for them...I love your design!! (RISD grad) THANK YOU...
Date published: 2018-07-05
Rated 1 out of 5 by from Looks more promising online than in person. I bought this product after talking to a customer representative stating that any standard keystone should fit, However that was not the case, I bought some regular keystones and turns out wouldn’t fit across from each other ending in the cheap dyed plastic insert to snap and break. So now I’m stuck between ordering the expensive cat 6 keystones from legrand that match the adorne collection or dealing with that all the connectivity in the room have a stanadard outlet that wouldn’t match the room.
Date published: 2019-01-05
Rated 4 out of 5 by from Adorne Collection Really nice to be able to complete the look with these, however the rj45 jacks are too expensive.
Date published: 2024-02-02
Rated 4 out of 5 by from Versatile and Good Looking The Adorne collection is a stunning showpiece throughout the house. Love the multiple uses for the ports. I've done speaker connections, HDMI plugs, phone lines, ethernet and cable TV connections. Just wish the Magnesium color was not discontinued for this item.
Date published: 2023-12-14
Rated 5 out of 5 by from 30 sec installation super easy to update. when paired with new white on white covers these look amazing.
Date published: 2023-06-22
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_9, tr_6
  • loc_en_US, sid_AC2PFW1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT

Questions & Answers

Are there plans to introduce graphite frames for the adorne line (1, 2, and 4 port)? Additionally, are there any plans for production of keystone jacks for CAT6A, fiber (simplex/duplex LC), etc?

Asked by: macpcman
Hello Macpcman, Thank you for contacting legrand Technical Support. We currently produce Graphite frames for 1 & 2 ports, please review the following part numbers. Graphite: Part #: AC1PFG1 - 1 Port Part #: AC2PFG1 - 2 Port legrand On-Q currently supports Cat 6A keystones jacks in a wide range of colors Part #: WP346ABK Please feel free to contact legrand Technical Support if you need any further assistance. Phone #: 844-957-3783 Monday - Friday | 8:00am - 6:00pm Eastern Standard Time Best regards, Justin
Answered by: Justin
Date published: 2021-11-01

Which wall plate would you choose for the 4-port frame?

Asked by: ChrisH
The 4-port frame fits into a single gang of any standard adorne wall plate. So, you wouldn't use it in a 1-gang+, but can use it in any 1-gang or a single gang in a multi-gang (2 - 6 gang) wall plate.
Answered by: LoriKim
Date published: 2021-07-18

Will a 4-port graphite frame be introduced (only magnesium and white are showing as available)? Additionally, are there any plans to produce keystone jacks for higher bandwidth cabling (e.g - CAT6A, Fiber (simplex/duplex LC/SC, MPO/MTP), etc?

Asked by: macpcman
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_AC2PFW1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT