Discontinued - adorne® 4-Port Frame, Magnesium
AC4PFM1
adorne Collection
adorne 4-Port Frame is rated
out of
5 by
15.
Bazaarvoice SAP Hybris Integration Version 2.8.1
For a consistent look throughout your project or remodel, select an adorne keystone frame to enable audio, video and data connectivity in an adorne Wall Plate.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Enables four keystone inserts to be used with an adorne Wall Plate
- Easy "1-for-1" installation lets you simply upgrade existing inserts in just minutes
- Innovative snap-in system makes installation fast and simple
- Other color options available
- Complete the look with a stunning, screwless adorne® Wall Plate, not included. Available in a range of contemporary colors and finishes. Coordinate with other designer switches & outlets
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Magnesium | ||
Country Of Origin | China | ||
Application Sector | Residential | ||
Standard | UL, cULus, RoHS | ||
Warranty Type | Limited Lifetime Warranty |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Number of Ports | 4 | ||
Number of Gangs | 1 | ||
Mounting Type | Box | ||
Connection Type | Snap in |
Resources
Cutsheet
Installation Instructions
Guide Form Specifications
Supporting Document
Premium Content
Brochure
Reviews
Rated 5 out of
5
by
miltoone from
Confusing!
Legrand Adorne is a beautiful product..I bought over 50 outlets and cover plates, switches, dimmers, magnesium, white, etc. (everything!!) for my home under construction...The one thing you don't explain ANYWHERE is that the adapter plates for the electrical boxes installed by the electricians are INCLUDED with the cover plates.. NOWHERE!! So, after searching the internet, I bought these..I may find some use for them...I love your design!! (RISD grad) THANK YOU...
Date published: 2018-07-05
Rated 1 out of
5
by
Recal1020 from
Looks more promising online than in person.
I bought this product after talking to a customer representative stating that any standard keystone should fit, However that was not the case, I bought some regular keystones and turns out wouldn’t fit across from each other ending in the cheap dyed plastic insert to snap and break. So now I’m stuck between ordering the expensive cat 6 keystones from legrand that match the adorne collection or dealing with that all the connectivity in the room have a stanadard outlet that wouldn’t match the room.
Date published: 2019-01-05
Rated 4 out of
5
by
Gp from
Adorne Collection
Really nice to be able to complete the look with these, however the rj45 jacks are too expensive.
Date published: 2024-02-02
Rated 4 out of
5
by
Winner Guy from
Versatile and Good Looking
The Adorne collection is a stunning showpiece throughout the house. Love the multiple uses for the ports. I've done speaker connections, HDMI plugs, phone lines, ethernet and cable TV connections. Just wish the Magnesium color was not discontinued for this item.
Date published: 2023-12-14
Rated 5 out of
5
by
Acrobat from
30 sec installation
super easy to update. when paired with new white on white covers these look amazing.
Date published: 2023-06-22
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Are there plans to introduce graphite frames for the adorne line (1, 2, and 4 port)? Additionally, are there any plans for production of keystone jacks for CAT6A, fiber (simplex/duplex LC), etc?
Hello Macpcman,
Thank you for contacting legrand Technical Support. We currently produce Graphite frames for 1 & 2 ports, please review the following part numbers.
Graphite:
Part #: AC1PFG1 - 1 Port
Part #: AC2PFG1 - 2 Port
legrand On-Q currently supports Cat 6A keystones jacks in a wide range of colors
Part #: WP346ABK
Please feel free to contact legrand Technical Support if you need any further assistance.
Phone #: 844-957-3783
Monday - Friday | 8:00am - 6:00pm Eastern Standard Time
Best regards,
Justin
Date published: 2021-11-01
Which wall plate would you choose for the 4-port frame?
The 4-port frame fits into a single gang of any standard adorne wall plate. So, you wouldn't use it in a 1-gang+, but can use it in any 1-gang or a single gang in a multi-gang (2 - 6 gang) wall plate.
Date published: 2021-07-18
Will a 4-port graphite frame be introduced (only magnesium and white are showing as available)? Additionally, are there any plans to produce keystone jacks for higher bandwidth cabling (e.g - CAT6A, Fiber (simplex/duplex LC/SC, MPO/MTP), etc?
Bazaarvoice SAP Hybris Integration Version 2.8.1