text.skipToContent text.skipToNavigation

Discontinued - adorne® Speaker Binding Posts, Black

adorne Speaker Binding Posts is rated 3.0 out of 5 by 1.
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_ACABPM1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 34ms
  • REVIEWS, PRODUCT


Keystone insert to support single speaker connection.
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Pair with a 1-Port, 2-Port, or 4-Port adorne frame for use in an adorne Wall Plate
  • Easy "1-for-1" installation lets you simply upgrade your existing inserts in just minutes
  • Innovative snap-in system makes installation fast and simple
  • Other colors available
  • Complete the look with a stunning, screwless adorne® Wall Plate, not included. Available in a range of contemporary colors and finishes. Coordinate with other designer switches & outlets

Specifications

General Info
Product Line Pass & Seymour
Color Black
Country Of Origin China
Application Sector Residential
Standard cULus, ETL, RoHS
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Connection Type Snap in

Reviews

Rated 3 out of 5 by from Unknown Capabilities I have not hooked up the speakers yet, so I do not know if this works.
Date published: 2020-09-11
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_ACABPM1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

Are these SPEAKER BINDING POSTS, WHITE, made of brass?

Asked by: RichR
The connector posts are Gold Plated bronze.
Answered by: Legrand Technical Support
Date published: 2022-04-03
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_ACABPM1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT