text.skipToContent text.skipToNavigation

adorne® Blank Keystone Insert 4-Pack, White

adorne Blank Keystone Insert is rated 5.0 out of 5 by 4.
  • y_2024, m_3, d_28, h_10
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasreviews, tv_3, tr_1
  • loc_en_US, sid_ACBLKW4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 43ms
  • REVIEWS, PRODUCT

$3.07 USD

Fills empty spaces in a keystone frame to create a clean, finished look.
Color White
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Pair with a 1-Port, 2-Port, or 4-Port adorne frame for use in an adorne Wall Plate
  • Easy "1-for-1" installation lets you simply upgrade your existing inserts in just minutes
  • Innovative snap-in system makes installation fast and simple
  • Other colors available
  • Complete the look with a stunning, screwless adorne® Wall Plate, not included. Available in a range of contemporary colors and finishes. Coordinate with other designer switches & outlets

Specifications

General Info
Product Line Pass & Seymour
Color White
Country Of Origin China
Application Sector Residential
Dimensions
Product Width US 0.96 in
Product Depth US 0.89 in
Product Height US 1.77 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Connection Type Snap in

Reviews

Rated 5 out of 5 by from it really occupies space! As good as a lunar eclipse, if you need space occupied, this sucker has you covered.
Date published: 2020-09-11
  • y_2024, m_3, d_28, h_10
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasreviews, tv_3, tr_1
  • loc_en_US, sid_ACBLKW4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT

Questions & Answers

Will this insert fit into a one-gang screwless wall plate to effectively be a blank piece? Trying to cover an unused cable line near an outlet, and want the look to be cohesive.

Asked by: Angie
You would also need the Adorne 1-Port Frame (along with the blank keystone)  in order to do what you’re trying to do. 
Answered by: Winner Guy
Date published: 2023-02-24
  • y_2024, m_3, d_28, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_ACBLKW4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT