Discontinued - adorne® Video F-Connector, White
ACNRFCW5
adorne Collection
adorne Video F-Connector is rated
out of
5 by
7.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Keystone insert to support a connection of up to 3 GHz bandwidth.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Pair with a 1-Port, 2-Port, or 4-Port adorne frame for use in an adorne Wall Plate
- Easy "1-for-1" installation lets you simply upgrade your existing inserts in just minutes
- Innovative snap-in system makes installation fast and simple
- Other colors available
- Complete the look with a stunning, screwless adorne® Wall Plate, not included. Available in a range of contemporary colors and finishes. Coordinate with other designer switches & outlets
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Country Of Origin | China | ||
Application Sector | Residential | ||
Standard | RoHS |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Connection | ABS Plastic FR 15U | ||
Temperature Rating | 14° - 140° F | ||
Environmental Conditions | 10 to 90% (relative humidity, non-condensing) |
Resources
Cutsheet
Installation Instructions
Guide Form Specifications
Brochure
Supporting Document
Reviews
Rated 5 out of
5
by
Lou52 from
Video F Connector
This item sure makes the house look great after installation. What a difference it makes over the plane white look of the old cable connector. Would definitely recommend this product. Couldn't be happier.. Thanks Legrand.
Date published: 2018-04-14
Rated 5 out of
5
by
Brad from
A big improvement
Exactly what I needed, easy to install. The coaxial cable I had was a bit bulky and hard to fit around the plastic housing, but I had another buried away that worked easily. Looks much better than the white plate I replaced.
Date published: 2022-12-19
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ACNRFCM1 | adorne Collection
Keystone insert.
$5.44