Discontinued - adorne® Component Video RCA to F Kit, White
ACRGBRCAFW1
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
For use in applications with component video distribution.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Pair with a 1-Port, 2-Port, or 4-Port adorne frame for use in an adorne Wall Plate
- Easy "1-for-1" installation lets you simply upgrade your existing inserts in just minutes
- Innovative snap-in system makes installation fast and simple
- Other colors available
- Complete the look with a stunning, screwless adorne® Wall Plate, not included. Available in a range of contemporary colors and finishes. Coordinate with other designer switches & outlets
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Finish | Matte | ||
Country Of Origin | China | ||
Application Sector | Residential | ||
Standard | cULus, ETL, RoHS |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Connection Type | Snap in |
Resources
Cutsheet
Installation Instructions
Supporting Document
Guide Form Specifications
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ACRGBRCAFM1 | adorne Collection
Keystone insert kit.
$40.12
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ACYRCAFM1 | adorne Collection
Keystone insert.
$14.04