text.skipToContent text.skipToNavigation

adorne® Single Keystone Speaker Connector, Magnesium

adorne Single Keystone Speaker Connector is rated 2.0 out of 5 by 1.
  • y_2024, m_3, d_28, h_10
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_ACSSIM1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT

$14.04 USD

Insert to support a single speaker connection via one opening.
Color Magnesium
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Pair with a 1-Port, 2-Port, or 4-Port adorne frame for use in an adorne Wall Plate
  • Easy "1-for-1" installation lets you simply upgrade your existing inserts in just minutes
  • Innovative snap-in system makes installation fast and simple
  • Other colors available
  • Complete the look with a stunning, screwless adorne® Wall Plate, not included. Available in a range of contemporary colors and finishes. Coordinate with other designer switches & outlets

Specifications

General Info
Product Line Pass & Seymour
Color Magnesium
Country Of Origin China
Application Sector Residential/Commercial
Technical Information
Connection Type Snap in

Reviews

Rated 2 out of 5 by from Just awful These things are are a nightmare to install the wire into. Basically you unscrew it slightly to lift the small metal clamp inside, insert wire, screw it down. Simple enough. Except more than half the time the screw doesn't push the clamp down, or it only goes part way and holds the cable loosely, the cable falls out, you try again, but then the screw backs in and out but the clamp does not move. It is insanely easy to "break" these such that once the screw does not control the clamp anymore you have to throw it away and use another one. Design is fine but execution is horrible, these are very poorly made, very disappointing.
Date published: 2018-10-09
  • y_2024, m_3, d_28, h_10
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_ACSSIM1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;