text.skipToContent text.skipToNavigation

adorne® 0-10V sofTap® Dimmer, Magnesium, with Microban®

ADTP4FBL3PM4 adorne Collection
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$128.25 USD

Turn lights on/off, or even adjust the light level, with just a soft tap of a finger thanks to inventive micro-movement technology. Use this dimmer switch on its own to control a 0-10V light or fixture from a single location, or pair with a remote dimmer switch for 3-way control a single light source from two locations.

This dimmer* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product.

* Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.

Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.

No antimicrobial efficacy claims are being made or are valid with respect to products sold in Canada.

Color Magnesium
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
  • For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
  • Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
  • For use with dimmable 0-10V bulbs or fixtures. Perfect for adding precise light level control -- all it takes is a soft tap to turn on/off or adjust brightness.
  • Usable in both single-pole and 3-way applications.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.

Specifications

General Info
Product Line Pass & Seymour
Color Magnesium
Country Of Origin China
Features Antimicrobial Protection, Indicator Lights
Switch Type sofTap
Number of Switches 1
Standard cULus
Warranty Type Limited Lifetime Warranty
Type Dimmer
Dimensions
Product Width US 1.77 in
Product Depth US 1.62 in
Product Height US 1.77 in
Technical Information
Electrical Rating 120V 10A (0-10V Fluorescent), 120V 10A (0-10V LED)
Connection Screw Terminals
Number of Gangs 1
Bulb Compatibility Fluorescent, LED
Number of Poles 3-Way, Single Pole
Wattage 1100 W
Mounting Type Box
Voltage 0 to 10 V
Connection Type Internal Pressure Plates
Load Fluorescent, LED

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I'm trying to replace a multitude of low voltage halogen lights and dimmer switches with Legrand LED lighting. Do your dimmer switches require each LED fixture to have a transformer to go down 12V from 120V? Or, how would I set it up for low voltage?

Asked by: Anonymous
No, a maximum of 30 ballasts can be connected to a single dimmer control. I would recommend verifying the specifications on the dimming ballast to set up your low voltage application. I hope this helps!
Answered by: Wiremold Tech Support
Date published: 2023-03-29

My dimmer switch has been working for about 6 years and it suddenly malfunctioned where the 6 lights it controls only open to 75% of their full brightness. Any thoughts on how to fix this issue?  When i swapped it out for another toggle switch, things wrk

Asked by: Anonymous
I would suggest that you reach out to adorne Technical Support for assistance with the dimmer or if needed, a warranty replacement: adorne products 1.844.957.3783 opt 1, opt 2 Mon - Fri: 8am - 6pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2022-09-14

Do you have an adorne collection that supports stand alone DALI dimming protocols?

Asked by: Dlawe
Adorne does not offer DALI dimmers
Answered by: Legrand Technical Support
Date published: 2020-06-03

Hi. What type of LED lights does the legrand adorne sofTap dimmer work with? I have the .pdf dimmer compatibility chart, but it has types of LED bulbs. We are looking at Commercial Electric and Halo LED lights. Thank you.

Asked by: Doug
The ADTP4FBL3PW Softap dimmer is designed to only work with 0-10V dimming ballast. The Softap Universal dimmer(ADTP703TUW4) is designed for a wide range types of LED's: Load Rating: Incandescent, Halogen, ELV, MLV, Fluorescent, CFL, LED Bulbs
Answered by: Legrand Technical Support
Date published: 2019-11-05

IS THERE A TRU UNIVERSAL WIFI DIMMER FOR 0-10V?

Asked by: SJBA
The 0-10V dimmers are currently not available in Wi-Fi.
Answered by: Legrand Technical Support
Date published: 2022-05-24

I am not sure if the SOFTAP™ DIMMER, 0-10V, WHITE was linked to my question, that is what I am trying to see if it is considered a ELV dimmer

Asked by: Paul
The SOFTAP™ DIMMER, 0-10V is not an ELV dimmer. You would want the ADTP703TU for an ELV dimmer https://www.legrand.us/adorne/search.aspx?q=adtp703tu
Answered by: Legrand Technical Support
Date published: 2022-05-24

My electrician is asking for a ELV (Electronic Low Voltage) dimmer, is this considered one?

Asked by: Paul
Hello, This is a 0-10V dimmer. This is used in an application where ballasts are controlling the lights. For ELV You would need a ADTP703TUW4. Hope this helps, Have a great day.
Answered by: Legrand Techincal Support
Date published: 2022-05-24
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_7
  • loc_en_US, sid_ADTP4FBL3PM4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT

You may also like...