adorne® Paddle Fan Speed Control Switch, White, with Microban®
Bazaarvoice SAP Hybris Integration Version 2.8.1
$53.95 USD
Upgrade your fan's speed control and stop using those clunky, hard-to-reach fan cords. Now you can adjust the speed of your ceiling fan quietly, and in style, thanks to the adorne Collection.
This fan speed control switch features four speed settings and a sleek on/off switch. Use on its own to control a fan from one location, or pair with a 3-way switch and conveniently control a single fan from two locations.
This switch* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product.
* Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.
Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
No antimicrobial efficacy claims are being made or are valid with respect to products sold in Canada.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
- Features easy on/off control, as well as four speed settings.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
Product Line | Pass & Seymour | ||
Color | White | ||
Country Of Origin | China | ||
Features | Antimicrobial Protection, Fan Control | ||
Switch Type | Paddle | ||
Number of Switches | 1 | ||
Standard | cULus | ||
Warranty Type | Limited Lifetime Warranty |
Product Width US | 1.85 in | ||
Product Depth US | 1.77 in | ||
Product Height US | 2.66 in |
Actuator | Paddle | ||
Connection | Screw Terminals | ||
Number of Gangs | 1 | ||
Amperage | 1.6 A | ||
Number of Poles | 3-Way, Single Pole | ||
Wattage | 1100 W | ||
Mounting Type | Box | ||
Speed Range | 4-Speed | ||
Voltage | 120.0 V | ||
Connection Type | Internal Pressure Plates |
Resources
Cutsheet
Supporting Document
Installation Instructions
Sell Sheet
Unknown
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Will this work on a 3 speed fan ?
Can the range controller by the switch be tweaked? For instance, my fan will start to wobble at a certain speed which I would then naturally like to set as the max. I think this feature may be called "trim".
Can this switch be put on just a light and just be used as a light dimmer?
I had an electrician install these switches, but they aren’t compatible with my ceiling fans. Which fans are compatible for purchase?
I just bought a ceiling fan that warns “To reduce the risk of fire or electric shock, do not use this fan with any solid-state speed control device.” Should I not use this switch?
Can this control DC Motor Ceiling fan? If not which Adorne Control can help adjust speed of DC Motor Ceiling Fan?
A simple question was asked previously but wasn't answered properly; do you offer a single module that combine a light AND a fan switch (with an adjustable speed mechanism), like so many other brands do. I can't find any, which is very unfortunate!
When reducing the fan speed with the adorne wall control, the switch makes a crackling noise. What is causing this? The fan is compatible with the switch
Bazaarvoice SAP Hybris Integration Version 2.8.1