text.skipToContent text.skipToNavigation

adorne® 1100W Incandescent/Halogen Paddle Dimmer, Magnesium, with Microban®

adorne 1100W Incandescent Halogen Paddle Dimmer with Microban is rated 5.0 out of 5 by 1.
  • y_2024, m_4, d_14, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_ADPD1103HM2, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 34ms
  • REVIEWS, PRODUCT

$67.98 USD

Perfect for anywhere you'd like the combined power of on/off and dimmable lighting control. Turn lights on or off with a simple rocking motion, or slide to dim to your preferred light level. Use this dimmer switch on its own to control an incandescent or halogen light or fixture from a single location, or pair with a 3-way switch to control a single light source from two locations. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Color Magnesium
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
  • For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
  • Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
  • For use with dimmable incandescent/halogen bulbs or fixtures. Features smooth paddle action for turning lights on and off, plus easy slider for adjusting lights to your preferred light level.
  • Usable in both single-pole and 3-way applications.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.

Specifications

General Info
Product Line Pass & Seymour
Color Magnesium
Country Of Origin China
Features Antimicrobial Protection
Switch Type Paddle
Number of Switches 1
Standard cULus
Warranty Type Limited Lifetime Warranty
Type Dimmer
Technical Information
Connection Screw Terminals
Number of Gangs 1
Bulb Compatibility Halogen, Incandescent
Number of Poles 3-Way, Single Pole
Wattage 1100 W
Mounting Type Box
Voltage 120 V
Connection Type Internal Pressure Plates
Load Incandescent, Halogen

Reviews

Rated 5 out of 5 by from Legrand Adorne Very contemporary look, easy to install. Love it!!!!
Date published: 2022-06-29
  • y_2024, m_4, d_14, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_ADPD1103HM2, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT

Questions & Answers

Can it be used for 120V LED lights? If not, is there a corresponding paddle switch+dimmer for 120V LED? It's very hard understanding what to buy, looks like all the dimmers require a mandatory hub, which I don't want to install.

Asked by: david76
This dimmer is designed for Incandescent/Halogen bulbs only. Adorne has many dimmers that are rated for use with different types of LED's. The ADPD453LM2 is rated up to 450W's on LED bulbs.
Answered by: Legrand Technical Support
Date published: 2021-01-24

I’m replacing a dimmer that controls a 110v to 12v step down transformer for a chandelier with 50 G8 lightbulbs, I believe the load is around 400W. I am considering Adorne Paddle dimmer 1100W, ADPD1103HW4. Any suggestions?

Asked by: Unser
As long as the G8 bulbs are incadescent/halogen, the ADPD1103HW4 should work fine.
Answered by: Legrand Technical Support
Date published: 2020-05-22
  • y_2024, m_4, d_14, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_ADPD1103HM2, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT

You may also like...