adorne® 1100W Incandescent/Halogen Paddle Dimmer, White, with Microban®
ADPD1103HW4
adorne Collection
adorne 1100W Incandescent Halogen Paddle Dimmer with Microban is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$58.78 USD
Perfect for anywhere you'd like the combined power of on/off and dimmable lighting control. Turn lights on or off with a simple rocking motion, or slide to dim to your preferred light level. Use this dimmer switch on its own to control an incandescent or halogen light or fixture from a single location, or pair with a 3-way switch to control a single light source from two locations.
Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
- For use with dimmable incandescent/halogen bulbs or fixtures. Features smooth paddle action for turning lights on and off, plus easy slider for adjusting lights to your preferred light level.
- Usable in both single-pole and 3-way applications.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Country Of Origin | China | ||
Features | Antimicrobial Protection | ||
Switch Type | Paddle | ||
Number of Switches | 1 | ||
Standard | cULus | ||
Warranty Type | Limited Lifetime Warranty | ||
Type | Dimmer |
Dimensions
Product Width US | 2.51 in | ||
Product Depth US | 1.62 in | ||
Product Length US | 4.2 in |
Technical Information
Connection | Screw Terminals | ||
Number of Gangs | 1 | ||
Bulb Compatibility | Halogen, Incandescent | ||
Number of Poles | 3-Way, Single Pole | ||
Wattage | 1100 W | ||
Mounting Type | Box | ||
Voltage | 120 V | ||
Connection Type | Internal Pressure Plates | ||
Load | Halogen, Incandescent |
Resources
Supporting Document
10 Tips for Your DIY Designer Switches & Outlets Project
pdf
Cleaning Instructions for Wiring Devices
pdf
Meet Your Match
pdf
Why Microban Infographic
pdf
adorne Collection Dimmer Compatibility Chart
pdf
adorne Limited Lifetime Warranty
pdf
adorne Product Comparison Chart
pdf
adorne Room Planner Checklist
pdf
adorne with Microban Disclaimer
pdf
View More
Customer CAD PDF
Installation Instructions
Cutsheet
Guide Form Specifications
CAD Drawings
Sell Sheet
Brochure
Reviews
Rated 5 out of
5
by
Rumy from
Legrand Adorne
Very contemporary look, easy to install. Love it!!!!
Date published: 2022-06-29
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can it be used for 120V LED lights? If not, is there a corresponding paddle switch+dimmer for 120V LED? It's very hard understanding what to buy, looks like all the dimmers require a mandatory hub, which I don't want to install.
This dimmer is designed for Incandescent/Halogen bulbs only. Adorne has many dimmers that are rated for use with different types of LED's. The ADPD453LM2 is rated up to 450W's on LED bulbs.
Date published: 2021-01-24
I’m replacing a dimmer that controls a 110v to 12v step down transformer for a chandelier with 50 G8 lightbulbs, I believe the load is around 400W. I am considering Adorne Paddle dimmer 1100W, ADPD1103HW4. Any suggestions?
As long as the G8 bulbs are incadescent/halogen, the ADPD1103HW4 should work fine.
Date published: 2020-05-22
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532W4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$7.24
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWC1G2SN4 | adorne Collection
Think ““distinguished, but knows how to have fun.”” Match to existing hardware, or use for contrast.
$48.01