adorne® 0-10V Paddle Dimmer, Magnesium, with Microban®
Bazaarvoice SAP Hybris Integration Version 2.8.1
$99.71 USD
Perfect for anywhere you'd like the combined power of on/off and dimmable lighting control. Turn lights on or off with a simple rocking motion, or slide to dim to your preferred light level. Use this dimmer switch on its own to control a 0-10V light or fixture from a single location, or pair with a 3-way switch to control a single light source from two locations.
This dimmer* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product.
* Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.
Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
No antimicrobial efficacy claims are being made or are valid with respect to products sold in Canada.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
- For use with dimmable 0-10V bulbs or fixtures. Features smooth paddle action for turning lights on and off, plus easy slider for adjusting lights to your preferred light level.
- Usable in both single-pole and 3-way applications.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
Product Line | Pass & Seymour | ||
Color | Magnesium | ||
Country Of Origin | China | ||
Features | Antimicrobial Protection | ||
Switch Type | Paddle | ||
Number of Switches | 1 | ||
Standard | cULus | ||
Warranty Type | Limited Lifetime Warranty | ||
Type | Dimmer |
Product Width US | 1.77 in | ||
Product Depth US | 1.62 in | ||
Product Height US | 1.77 in |
Electrical Rating | 120V 10A (0-10V Fluorescent), 120V 10A (0-10V LED) | ||
Connection | Screw Terminals | ||
Number of Gangs | 1 | ||
Bulb Compatibility | Fluorescent, LED | ||
Number of Poles | 3-Way, Single Pole | ||
Wattage | 700 W | ||
Mounting Type | Box | ||
Voltage | 0 to 10 V | ||
Connection Type | Internal Pressure Plates | ||
Load | LED, Fluorescent |
Resources
Supporting Document
Cutsheet
Guide Form Specifications
Installation Instructions
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I am hanging some high bay UFO lights (Satco 65/786R2). Are these dimmer compatible? Do I need any other items for this application?
My pendant install sheet says “For dimming an ELV (electronic low voltage) type of dimmer is requires”. Will this work.
Description states fluorescent and Led bulbs. Can this unit be used to control (power and dim) LED tape lights (12 V) directly?
Which switch is compatible with this is a 3way application?
Is there a 0-10V dimmer which works with the WiFi Lighting system?
What is the maximum load for the 0-10V dimmer?
How come the specification says 2-wire. thanks
Does this dimmer work with exhaust fans. Specifically a 120V/60Hz/96W/0.801 Amp model designed to be controlled with 0-10Vdimmer?
Bazaarvoice SAP Hybris Integration Version 2.8.1