text.skipToContent text.skipToNavigation

adorne® 0-10V Paddle Dimmer, White, with Microban®

ADPD4FBL3P2W4 adorne Collection
adorne 0-10V Paddle Dimmer with Microban is rated 3.9 out of 5 by 9.
  • y_2024, m_4, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_3, tr_6
  • loc_en_US, sid_ADPD4FBL3P2W4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 31ms
  • REVIEWS, PRODUCT

$85.21 USD

Perfect for anywhere you'd like the combined power of on/off and dimmable lighting control. Turn lights on or off with a simple rocking motion, or slide to dim to your preferred light level. Use this dimmer switch on its own to control a 0-10V light or fixture from a single location, or pair with a 3-way switch to control a single light source from two locations.

This dimmer* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product.

* Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.

Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.

No antimicrobial efficacy claims are being made or are valid with respect to products sold in Canada.

Color White
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
  • For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
  • Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
  • For use with dimmable 0-10V bulbs or fixtures. Features smooth paddle action for turning lights on and off, plus easy slider for adjusting lights to your preferred light level.
  • Usable in both single-pole and 3-way applications.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.

Specifications

General Info
Product Line Pass & Seymour
Color White
Country Of Origin China
Features Antimicrobial Protection
Switch Type Paddle
Number of Switches 1
Standard cULus
Warranty Type Limited Lifetime Warranty
Type Dimmer
Dimensions
Product Width US 1.77 in
Product Depth US 1.62 in
Product Height US 1.77 in
Technical Information
Electrical Rating 120V 10A (0-10V Fluorescent), 120V 10A (0-10V LED)
Connection Screw Terminals
Number of Gangs 1
Bulb Compatibility Fluorescent, LED
Number of Poles 3-Way, Single Pole
Wattage 700 W
Mounting Type Box
Voltage 0 to 10 V
Connection Type Internal Pressure Plates
Load LED, Fluorescent

Reviews

Rated 4 out of 5 by from Simple and Elegant Great dimmer switch. Easy to install and works very well. Enjoying this switch in our dining room.
Date published: 2022-12-06
Rated 4 out of 5 by from Nice looking and easy to use. The dimmer is nice, sleek and modern looking. The dimming range did not seem to go as low as I had expected.
Date published: 2021-06-28
Rated 5 out of 5 by from Dimmer for office renovation Stylish dimmer that was purchased as part of a contemporaryoffice renovation. Dimmer works well at dimming lights to the perfect level for working.
Date published: 2023-08-06
Rated 5 out of 5 by from Smooth Usability & Beautiful Too The slider responds easily and has an elegant, attractive interface. I have this installed in both my dining room and living room. It was easy to install and it's sturdy without looking bulky.
Date published: 2018-04-04
Rated 5 out of 5 by from Designer switches and outlets Good design requires attention to details, electrical outlets and switches are key to the finished details, legrand Adorne is beautiful
Date published: 2023-08-17
  • y_2024, m_4, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_3, tr_6
  • loc_en_US, sid_ADPD4FBL3P2W4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT

Questions & Answers

I am hanging some high bay UFO lights (Satco 65/786R2). Are these dimmer compatible? Do I need any other items for this application?

Asked by: Jake
Thank you for your inquiry. The adorne 0-10v Paddle dimmer (ADPD4FBL3P2W4) is designed for 0-10v light fixtures such as the Satco 65/786R2. Best Regards, Technical Support
Answered by: Justin
Date published: 2024-02-26

My pendant install sheet says “For dimming an ELV (electronic low voltage) type of dimmer is requires”. Will this work. 

Asked by: Pb
Hello, The following adorne dimmers will support Electronic Low Voltage fixtures. Part #: ADWR703TUW4 Part #: ADTP703TUW4 Part #: ADTH703TUW4 Best Regards, Technical Support
Answered by: Justin
Date published: 2023-10-20

Description states fluorescent and Led bulbs.  Can this unit be used to control (power and dim) LED tape lights (12 V) directly? 

Asked by: Bolo417
The ADPD4FBL3P2M4 is strictly designed for 0-10V dimming ballasts. For 12V- 24V light loads, we recommend any of the universal dimmers. They are available in the Softap, Touch, and Whisper styles: EX: ADTP703TUM4, ADWR703TUM4, or ADTH703TUM4
Answered by: Legrand Technical Support
Date published: 2022-04-15

Which switch is compatible with this is a 3way application?

Asked by: Joe
The dimmer can be used with any 3way switch. The matching adorne is the Paddle(ASPD1532M4).
Answered by: Legrand Technical Support
Date published: 2022-02-01

Is there a 0-10V dimmer which works with the WiFi Lighting system?

Asked by: Jules
We do not have a Wi-Fi ready dimmer available for 0-10V dimming fixtures.
Answered by: Legrand Technical Support
Date published: 2021-01-15

What is the maximum load for the 0-10V dimmer?

Asked by: Jules
The maximum load when installing the dimmer on 120V(10A) is 1200W's and on 277V(5A) is 1385W's.
Answered by: Legrand Technical Support
Date published: 2020-10-22

How come the specification says 2-wire. thanks

Asked by: Tony
The ADPD4FBL3P2W4 is a 0-10V dimmer for a 4 wire dimming ballast and we will correct the web page description.
Answered by: Legrand Technical Support
Date published: 2021-01-14

Does this dimmer work with exhaust fans. Specifically a 120V/60Hz/96W/0.801 Amp model designed to be controlled with 0-10Vdimmer?

Asked by: DMLV
The ADPD4FBL3P2W4 is designed for 0-10V Light Loads only. It is not rated for motor control.
Answered by: Legrand Technical Support
Date published: 2021-01-13
  • y_2024, m_4, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_9
  • loc_en_US, sid_ADPD4FBL3P2W4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT

You may also like...