Discontinued - adorne® 700W Incandescent/Halogen Paddle Dimmer, White, with Microban®
ADPD703HW4
adorne Collection
adorne 700W Incandescent Halogen Paddle Dimmer with Microban is rated
out of
5 by
4.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by ADPD453LW2
Perfect for anywhere you'd like the combined power of on/off and dimmable lighting control. Turn lights on or off with a simple rocking motion, or slide to dim to your preferred light level. This 700W version of the paddle dimmer switch is meant for use with incandescent or halogen single fixtures and small lighting groups.
Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
- For use with dimmable incadescent/halogen bulbs or fixtures that do not exceed 700W. Features smooth paddle action for turning lights on and off, plus easy slider for adjusting lights to your preferred light level.
- Usable in both single-pole and 3-way applications.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Microban® protection* is effective in helping protect against degradation caused by indoor UV/light exposure. *Applies only to product with "Protected with Microban" label on packaging.
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part Number | ADPD453LW2 | ||
Color | White | ||
Country Of Origin | China | ||
Features | Antimicrobial Protection | ||
Standard | cULus | ||
Type | Dimmer |
Technical Information
Connection | Screw Terminals | ||
Wattage | 700 W | ||
Voltage | 120.0 V | ||
Load | Halogen, Incandescent |
Resources
Supporting Document
10 Tips for Your DIY Designer Switches & Outlets Project
pdf
Cleaning Instructions for Wiring Devices
pdf
Meet Your Match
pdf
Why Microban Infographic
pdf
adorne Collection Dimmer Compatibility Chart
pdf
adorne Limited Lifetime Warranty
pdf
adorne Product Comparison Chart
pdf
adorne Room Planner Checklist
pdf
adorne with Microban Disclaimer
pdf
View More
Cutsheet
Customer CAD PDF
Installation Instructions
CAD Drawings
Guide Form Specifications
Sell Sheet
Brochure
Reviews
Rated 5 out of
5
by
Glenn from
Classy
I replaced every switch in my house a few years ago with the adorne switches. They look and work great. Every time we have people over, someone comments on the switches. Makes ordinary switches look special.
Date published: 2022-04-10
Rated 5 out of
5
by
David from
Looks great, works great
This changed the look of my entire home. I never realized what a difference a light switch could make.
Date published: 2020-05-26
Rated 5 out of
5
by
Anonymous from
Very nice switch
Very please with look and functionality of these stylish switches and dinners.
Date published: 2019-03-25
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I have a gas fireplace that has 2 spaces - one for a light and one for the gas (knob), which one should I use?
Hello Fernanda,
Please give legrand Technical Support a call to further discuss your adorne configuration.
legrand Contact information:
Phone #: 844-957-3783
Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays)
Date published: 2022-10-19
Can I use this dimmer to control a bathroom fan?
No, a dimmer is not rated as a motor control. I would suggest the Paddle Fan Speed Control:
https://www.legrand.us/wiring-devices/adorne-collection/adorne-paddle-fan-speed-control/p/aafn4s16aw4?text=aafn4s16aw4
Date published: 2022-02-15
I had read somewhere that the small circle on the toggle component is supposed to glow softly. Mine do not. Is there something I have not connected correctly?
You can add the Locator Status Light to the adorne Paddle dimmer and the model number is AALSL6:
https://www.legrand.us/adorne/search.aspx?q=aalsl6
Date published: 2019-10-28
Can I use them for my LED lights?
The adorne Paddle dimmer(ADPD703HW4) is designed for incandescent/halogen bulbs only. We would suggest the ADPD453LW2 dimmer , which is designed for Incandescent/CFL/LED bulbs:
https://www.legrand.us/search.aspx?q=ADPD453LW2
Date published: 2019-05-10
Is this forward phase or reverse phase dimming?
This is a forward phase incandescent only dimmer.
Our ADTP703TU is our universal dimmer for forward phase and reverse phase dimming
Date published: 2019-01-04
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G2PW4 | adorne Collection
Crisp and clean, this is an update on the quintessential neutral.
$11.39