text.skipToContent text.skipToNavigation

adorne® 700W Incandescent/Halogen Motion Sensor Dimmer, White, with Microban®

adorne 700W Incandescent Halogen Motion Sensor Dimmer with Microban is rated 5.0 out of 5 by 3.
  • y_2024, m_3, d_27, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasreviews, tv_1, tr_2
  • loc_en_US, sid_ADSM703HW2, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 34ms
  • REVIEWS, PRODUCT

$65.83 USD

Perfect for garages and pantries, this dimmer switch allows for both manual and automatic motion-activated control. Using motion-sensing technology, it automatically turns lights on when you enter a room, and off when you leave. With manual control, you can even adjust to your preferred light level with the subtle built-in slider. Use on its own to control an incandescent or halogen light or fixture from a single location, or pair with a second Motion Sensor Dimmer to use as a remote dimmer switch for control of a single light source from two locations. This Motion Sensor Dimmer is meant for single fixtures and small lighting groups that do not exceed 700W.

This dimmer* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product.

* Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.

No antimicrobial efficacy claims are being made or are valid with respect to products sold in Canada.

Color White
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
  • For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
  • Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
  • For use with dimmable incandescent/halogen bulbs or fixtures. Features manual control (for power and light level), as well as automatic control through motion-sensing technology.
  • Usable in both single-pole and 3-way applications.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.

Specifications

General Info
Product Line Pass & Seymour
Color White
Country Of Origin China
Features Antimicrobial Protection, Motion Sensor
Switch Type Motion Sensor
Number of Switches 1
Standard cULus
Warranty Type Limited Lifetime Warranty
Dimensions
Product Width US 1.85 in
Product Depth US 1.77 in
Product Height US 4.2 in
Technical Information
Connector Screw Terminals
Electrical Rating 120V 700W (Halogen), 120V 700W (Incandescent)
Sensor Type Occupancy, Vacancy
Number of Gangs 1
Bulb Compatibility Halogen, Incandescent
Number of Poles 3-Way, Single Pole
Wattage 700 W
Mounting Type Box
Sensing Range 180 degrees, 600 sq ft
Voltage 120/277 V
Connection Type Internal Pressure Plates
Sensitivity Major Motion 35', Minor Motion 20'
Load Incandescent or LED lamp: 0-600 Watt, Fan Motor: 1/6 hp, Fluorescent lamp: 0-600 VA
Environmental Conditions Residential Indoor Use Only

Reviews

Rated 5 out of 5 by from Looks and works great! Installed for my under cabinet lighting so it will come on when we are in the kitchen automatically. Several settings available. So stylish too.
Date published: 2018-09-12
Rated 5 out of 5 by from Handy and helpful in home I am really happy that I bought this product. My kids were always leaving the light on so now I don't have to constantly nag at them and I can enter the room with full hands!
Date published: 2018-04-05
  • y_2024, m_3, d_27, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasreviews, tv_1, tr_2
  • loc_en_US, sid_ADSM703HW2, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

How can I , or can I , adjust the motion range to a lesser area ? Directions show Major Motion/Minor Motion , but no steps to adjust.

Asked by: Brian B
Hello Brian, The ADSM703H does not have the ability to adjust the Minor/Major motion coverage range. Best Regards, Technical Support
Answered by: Justin
Date published: 2022-12-08

Will this stay on if there's Constant Motion in the Room? And/or can you turn this on Manually? If so, is the Manual like the Push Button Switches that Adorne has?

Asked by: LKT715
The motion sensor should keep the light on as long as it is detecting motion and you can et the time delay up to 30 minutes after no motion is present. The ON/OFF button is a push motion, which is more like the Softap switch because it is an electronic switch.
Answered by: Legrand Technical Support
Date published: 2021-10-08

Is the locator light built into this product?

Asked by: Christian
Yes it is but you will have to have a Neutral wire connected for the switch to illuminate.
Answered by: Legrand Technical Support
Date published: 2021-10-04

What model(s) do you suggest for a motion activated 3-way switch (for top and bottom of stairs)?

Asked by: Aussieman
They have to used in a pair for 3way applications so ASOS32M4 or ADSM703HM2 are our Auto On/Auto Off sensors you could use.
Answered by: Legrand Technical Support
Date published: 2020-01-15

Which motion sensor model can be used for LED ceiling down lights such as the Lithonia WF4 series

Asked by: David
The sensa dimmer is only designed to work with Incandescent and CFL/ LED bulbs. It is not designed to work with Downlights powered by a driver. Feel free to contact tech support at 1800 223 4185 Option 1
Answered by: Legrand Technical Support
Date published: 2019-06-19

Can I use this to dim CFL fixtures?

Asked by: NikkiG
The adorne sensor/dimmer(ADSM703HW2) is rated for the following light loads: SPECIFICATIONS Voltage - 120VAC, 60Hz Load (Single Pole or Multi-way) Incandescent - 15-700 Watt LED and CFL - 15 - 450 Watt
Answered by: Legrand Technical Support
Date published: 2019-05-06

Can I use this to dim LED lamps? Does this use SRC technology to dim LED lamps?

Asked by: Anonymous
Thank you for your question. The SensaDimmer is rated for incandescent and halogen lights only. Unfortunately, this is the only dimming occupancy sensor we have in the collection. We do have other LED dimmers in this (see adorne Tru-Universal dimmers) and other collections, but we currently do not have any which use SCR (Silicon-controlled Rectifier) technology. Please let us know if you have any other questions. We're always happy to help!
Answered by: LoriKim_AdorneSupport
Date published: 2018-09-29
  • y_2024, m_3, d_27, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_7
  • loc_en_US, sid_ADSM703HW2, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT

You may also like...