text.skipToContent text.skipToNavigation

adorne® 0-10V Touch Dimmer, Magnesium, with Microban®

ADTH4FBL3PM4 adorne Collection
adorne 0-10V Touch Dimmer with Microban is rated 5.0 out of 5 by 4.
  • y_2024, m_4, d_17, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_2, tr_2
  • loc_en_US, sid_ADTH4FBL3PM4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 6ms
  • REVIEWS, PRODUCT

$142.76 USD

Perfect anywhere you'd like to turn lights on and off with the simplest touch, while also enjoying the ability to dim. Featuring a translucent glass-like face, this modern dimmer lets you control your lights by simply pressing a finger to the center circle to turn lights on/off, or use the + or - on the side to dim. Use the dimmer switch on its own to control a 0-10V light or fixture from a single location, or pair with a 3-way switch to control a single light source from two locations. Pair with the matching Touch Switch for a consistent control-style throughout a room, or your entire house.

This dimmer* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product.

* Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.

Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.

No antimicrobial efficacy claims are being made or are valid with respect to products sold in Canada.

Color Magnesium
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
  • For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
  • Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
  • For use with dimmable 0-10V bulbs or fixtures. Features intuitive touch control for switching on/off and adjusting light levels.
  • Usable in both single-pole and 3-way applications.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.

Specifications

General Info
Product Line Pass & Seymour
Color Magnesium
Country Of Origin China
Features Antimicrobial Protection, Indicator Lights
Switch Type Touch
Number of Switches 1
Standard cULus
Warranty Type Limited Lifetime Warranty
Dimensions
Product Width US 1.77 in
Product Depth US 1.62 in
Product Height US 1.77 in
Technical Information
Electrical Rating 120V 10A (0-10V Fluorescent), 120V 10A (0-10V LED)
Connection Screw Terminals
Number of Gangs 1
Bulb Compatibility Fluorescent, LED
Number of Poles 3-Way, Single Pole
Wattage 700 W
Mounting Type Box
Voltage 0 to 10 V
Connection Type Internal Pressure Plates
Load LED, Fluorescent

Reviews

Rated 5 out of 5 by from SEXIEST DIMMER EVER! This is my favorite dimmer, it is absolutely elegant. The sexiest dimmer on the market, baring none. You can't find better quality at any price, and no other company can come close to the Adorne line of switches and dimmers.
Date published: 2021-04-06
Rated 5 out of 5 by from So happy with our purchase I’m so glad I found Legrand products. We love our touch dimmer. It was easy to install and is super stylish. We can’t wait to replace all our switches and plugs with the adorne line.
Date published: 2020-09-11
  • y_2024, m_4, d_17, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_2, tr_2
  • loc_en_US, sid_ADTH4FBL3PM4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

Hello, is it possible to convert a Legrand Adorne 0-10v dimmer wireless with Wattstopper DLM Single Relay Wireless Room Controller, 0-10V, 16A, (LMRC-611-16M)?

Asked by: HC
This device cannot be converted to interface with the wireless room controller as they are from two different systems. To discuss your application in more detail, please reach out to our Technical Support Team.
Answered by: Wiremold Tech Support
Date published: 2023-05-23

Hello, is there a quick way to convert a Legrand Adorne 0-10v dimmer wireless? Maybe with a relay or something? Or there is already a wireless 0-10v dimmer switch?

Asked by: Hernan
Unfortunately no. At this time, we don't have a smart/wireless 0-10v dimming solution.
Answered by: Wiremold Tech Support
Date published: 2023-02-24

Will this switch work with the Adorne modular under cabinet strips?

Asked by: Byron
The ADTH4FBL3PW4 is designed strictly for 0-10V fixtures. It will fit into a under cabinet control box but will not work on the Linear or Slimline LED's that are for the track system. They would work with the ADTH703PTUw4 dimmer. adorne products 1.844.957.3783 opt 1, opt 2 Mon - Fri: 8am - 6pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2022-10-19

hello I want to have a dimmer on both sides of the room acting as a 3way. and my llamas have 0-10v dimming do you have a set of two dimers to make them work together

Asked by: Damian 001
When using our 0-10V dimmers, you can only dim from one location in your 3way. You have to use one dimmer and one 3way switch.
Answered by: Legrand Technical Support
Date published: 2022-04-26

Is this switch compatible with a standard adorne 15amp paddle switch in a 3 way setting? If not which switch is?

Asked by: Joe
The ADTH4FBL3PG4 dimmer can be used with the Paddle switch in a 3way, if you are controlling a 0-10V light fixture.
Answered by: Legrand Technical Support
Date published: 2022-02-01

Is a ground wire required? My power supply (Mean Well PWM-90-24) does not require one, and I don't have a ground wire in my wall.

Asked by: Just Ron
This is an electronic dimmer so it will require a Ground connection to work correctly.
Answered by: Legrand Technical Support
Date published: 2022-01-06

NEUTRAL AT SWITCH..?!?!?!?!

Asked by: Matt
A Neutral wire is required for the Touch 0-10V dimmer(see attached wiring diagrams).
Answered by: Legrand Technical Support
Date published: 2021-07-01

What is the minimum load of this dimmer? It switches an indirect (strip) LED on and off but does not dim it up or down.

Asked by: Mary
The ADTH703TUW4 minimum load requirements are: Min. load rating: • Incandescent: 20W • MLV: 20VA • ELV: 20W • EFL: .08A • CFL and LED: 6W I would make sure that the LED's are "dimmable"
Answered by: Legrand Technical Support
Date published: 2020-02-10
  • y_2024, m_4, d_17, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_10
  • loc_en_US, sid_ADTH4FBL3PM4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT

You may also like...