text.skipToContent text.skipToNavigation

Discontinued - adorne® 1100W Incandescent/Halogen sofTap® Dimmer, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 31ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  ADTP703TUW4

Control your lights, and even adjust the light level, with just a soft tap of a finger thanks to inventive micro-movement technology. Use this dimmer switch on its own to control an incandescent or halogen light or fixture from a single location, or pair with another remote dimmer switch for 3-way control a single light source from two locations. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
  • For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
  • Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
  • For use with dimmable incandescent/halogen bulbs or fixtures. Perfect for adding precise light level control -- all it takes is a soft tap to turn on/off or adjust brightness.
  • Usable in both single-pole and 3-way applications.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number  ADTP703TUW4
Color White
Country Of Origin China
Features Indicator Lights
Switch Type sofTap
Number of Switches 1
Standard cULus
Warranty Type Limited Lifetime Warranty
Type Dimmer
Technical Information
Connection Screw Terminals
Number of Gangs 1
Bulb Compatibility Halogen, Incandescent
Number of Poles 3-Way, Single Pole
Wattage 1100 W
Mounting Type Box
Voltage 120.0 V
Load Halogen, Incandescent

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can you use this for led’s

Asked by: Maria
You may experience flickering on your LED's if you connect them to an "incandescent/halogen only" dimmer. The ADTP703TUW4 would be the dimmer we would suggest if you're interested in the Softap.
Answered by: Legrand Technical Support
Date published: 2021-08-03
  • y_2024, m_4, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_ADTP1103HW4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT

You may also like...