text.skipToContent text.skipToNavigation

adorne® 700W sofTap® Tru-Universal Dimmer, Magnesium, with Microban®

adorne 700W sofTap Tru-Universal Dimmer with Microban is rated 4.7 out of 5 by 40.
  • y_2024, m_3, d_28, h_10
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasreviews, tv_10, tr_30
  • loc_en_US, sid_ADTP703TUM4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT

$90.08 USD

Turn lights on or off, or even dim them, with just a soft tap of a finger thanks to inventive micro-movement technology. Plus, as a Tru-Universal Dimmer, this dimmer switch self-calibrates to work with virtually any 120V dimmable bulb or fixture (excludes 0-10V). Always adjust to the precise light level you want, without the flicker.

This dimmer* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product.

* Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.

Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.

No antimicrobial efficacy claims are being made or are valid with respect to products sold in Canada.

Color Magnesium
Out of Stock on Legrand.us
Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
  • For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
  • Installs in 15 minutes or less, fitting into an existing electrical box; neutral wire required.
  • Perfect for adding precise light level control – all it takes is a soft tap to turn on/off or adjust brightness.
  • Works with virtually any 120V dimmable bulb or fixture (excludes 0-10V).
  • Self-calibrates when you select your fixture's lighting type, automatically setting the appropriate minimum voltage to eliminate flicker and poor performance.
  • Usable in both single-pole and 3-way applications.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.

Specifications

General Info
Product Line Pass & Seymour
Color Magnesium
Finish Frosted
Country Of Origin China
Features Antimicrobial Protection, Indicator Lights
Switch Type sofTap
Number of Switches 1
Application Sector Residential
Warranty Type Limited Lifetime Warranty
Type Dimmer
Dimensions
Product Width US 1.79 in
Product Depth US 1.77 in
Product Height US 4.2 in
Technical Information
Electrical Rating 120V 1600VA (MLV), 120V 16A (Fluorescent), 120V 450W (CFL), 120V 450W (LED), 120V 5A (Fan Control), 120V 700W (ELV), 120V 700W (Halogen), 120V 700W (Incandescent), 120V 8A (EFL)
Number of Gangs 1
Bulb Compatibility CFL, Fluorescent, Halogen, HID, Incandescent, LED, Universal, Xenon
Number of Poles Single Pole 3-Way
Indoor/Outdoor Indoor
Wattage 700 W
Mounting Type Box
Voltage 120 V
Connection Type Internal Pressure Plates

Reviews

Rated 2 out of 5 by from Love the Look- still needs work on the value Love the look and design of the switches. Don’t like how the dimmer has a dim (no pun intended) locator light vs. the regular switch- which isn’t visually appealing and super irritating considering the price. Looks really bad on a 2+ gang switch when they are right next to each other. Also- my tru universal won’t turn on my LED pendants unless it starts on the highest power vs. the lower end. So much for versatility. Once again as many reviewers expressed- at this price point- we demand perfection and flawless execution as there’s nothing out there more expensive. GET IT RIGHT!
Date published: 2020-02-03
Rated 5 out of 5 by from Dims beautifully, no flicker Bought “regular” LeGrande paddle dimmers and they dim great and look beautiful, but with some of our LED lights there was a flicker. Switched to the soft tap true universal and they dim to almost off and no flicker at any light level. Love how they dim to off for an elegant effect.
Date published: 2019-03-31
Rated 5 out of 5 by from Dim lighting I am so happy with the soft top dimmer switch that I had got last week the dimmer is very easy to use. There was no need for a professional installation as the instructions were very clear it actually worked on the first try, Something I’m not that familiar with After using it I plan on going buying more for my downstairs game room and are outside party room. It’s certainly can set the mood for whatever occasion with a push of a button
Date published: 2018-10-25
Rated 4 out of 5 by from sofTap™ Dimmer Switch, 700W Tru-Universal, White Received this switch about a week ago, installed switch overall it works great made very well good and solid no cheap materials only down side of it for me was wall plate does not sit flush on wall tried adjusting several times still sits from wall about 1/8'' to 3/16''
Date published: 2018-10-17
Rated 5 out of 5 by from These switches are awesome! I replaced all the switches and outlets in my house to legrand adorne and I looks fresh and modern! What a difference!
Date published: 2018-04-04
  • y_2024, m_3, d_28, h_10
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasreviews, tv_10, tr_30
  • loc_en_US, sid_ADTP703TUM4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

Questions & Answers

Dimmer gives only maxim light, does no dim. Lamp is LED deltalghy DTC-ON Profile 24V-DC Input

Asked by: Gabriel Suau
There are a number of reasons you could be experiencing that symptom, I'd advise you to contact us in technical support so we can understand your application and advise from there. I hope this helps!
Answered by: Wiremold Tech Support
Date published: 2023-04-28

There is a slight delay when turning on the lights. Is this normal?

Asked by: Alex
Yes, this is normal behavior from the dimmer. If you'd like a more "instant" on/off I'd advise you to use a switch instead.
Answered by: Wiremold Tech Support
Date published: 2023-10-10

los dimmer adtp703tuw4, que protocolo de dimmerizacion usan? triac, SCR, etc

Asked by: VICTORJS
This dimmer is rated for use with multiple different lighting loads. See the attached list of load types and their max ratings. Incandescent: 700W MLV: 500VA ELV: 700W EFL: 5.5A CFL and LED: 450W
Answered by: Wiremold Tech Support
Date published: 2023-03-06

Switch = ADTP703TU connect to 2 - 3 watt recess LED lites w/seperate drivers that require dimmer be electronic low voltage. Should work per dimmer specs. Turn on power - switch gets part way through self check and stops. Press any control = only a click

Asked by: Ron
Hi Ron, It sounds like the wattage load may be too low. Please contact Technical Support at 844-957-3783 so we can troubleshoot with you.
Answered by: Wiremold Tech Support
Date published: 2023-03-01

Does this switch come with 220 voltage or no ?

Asked by: Abdalla
Hello Abdalla, adorne dimmer ADTP703TUW4 is only available in the 120 volts configuration. Best Regards, Technical Support
Answered by: Justin
Date published: 2023-02-20

How can I troubleshoot or repair the internal light on the SofTap dimmer switch?

Asked by: Anonymous
Hello, thank you for your inquiry. Unfortunately you cannot repair or replace the light inside the device. Please call in to Technical Support so we can assist you with your device.
Answered by: Wiremold Tech Support
Date published: 2022-12-02

I have an old simple switch with just TWO wires (black/HOT, white/LOAD). My Legrand SofTap dimmer simply refused to work no matter what I do. Do I NEED a 3rd wire? how can i connect it to just two wires. Switch basically flashes fast and does not switch

Asked by: Lucas
The universal dimmers require a separate Neutral wire to function correctly.. Your black wire would go to the HOT terminal, your white would go to the 1POLE terminal, and the Neutral would go to the WHITE terminal. If a Neutral is not present in the box, the dimmer will not work. adorne products 1.844.957.3783 opt 1, opt 2 Mon - Fri: 8am - 6pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2022-10-24

I have an older home built in 1978 and the single light I wish to use this dimmer with has hot, neutral and ground wires only. The light is LED and specified ELV only which I believe is supported by this model. I have not been able to successfully wire it

Asked by: Will
I posted this question. I found the neutral and I connected  according to specifications, and I could never get it to function at all even after trying the tweaks listed on the installation pdf. I gave up and went to Lutron which worked fine right out of the box. What drew me to this line was the pop out three plug outlets and I have no problem with any of these. Since the dimmer is already out of the box, I’m sure my vendor won’t take it back so I will leave it for the trustees of my trust to throw out after I’m gone. Kind of left me with a bad test in my mouth for their products, but I’m done with my renovation and in six months morning remember this 
Answered by: Will
Date published: 2022-09-19
  • y_2024, m_3, d_28, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_53
  • loc_en_US, sid_ADTP703TUM4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT

You may also like...