text.skipToContent text.skipToNavigation

adorne® Tamper-Resistant 20A Duplex Self-Test GFCI Receptacles, White

adorne 20A Tamper-Resistant Self-Test GFCI Outlet is rated 4.9 out of 5 by 22.
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_12, tr_10
  • loc_en_US, sid_AGFTR2202W4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT

$49.55 USD

Add contemporary style, safely, to kitchens, bathrooms and more, with GFCI Outlets from the adorne Collection. Meeting Electrical Code* for ground fault protection in the home, GFCI outlets make it easier to fix trips right where they happen – no more confusion or running to the breaker box. The adorne GFCI Outlets also self-test automatically every three seconds to ensure reliable protection from shock due to ground fault occurrences. *GFCI protection is required by code in bathrooms, kitchens, garages, basements, outdoor areas, and for any other outlets found within six feet of a sink or water source. GFCI outlets should always be used when replacing existing GFCI outlets during renovation. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Color White
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
  • Protects against shock caused by ground-fault occurrences. Unlike breaker alternatives, GFCI outlets make it easier to fix trips with a convenient reset button on the outlet.
  • Conducts an industry-leading automatic self-test every 3 seconds. If the device ever fails, the indicator light flashes to signal it should be replaced.
  • Offers the capacity of a standard 20A outlet, in a uniquely contemporary design.
  • Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
  • Replaces any standard outlet with ease, in as little as 15 minutes.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.

Specifications

General Info
Product Line Pass & Seymour
Color White
Finish Matte
Country Of Origin China
Number of Receptacles 2
Outlet Type GFCI, Indoor, Residential, Self-Test, Tamper-Resistant
Application Sector Residential
Standard CULUS
Warranty Type Limited Lifetime Warranty
Type Outlet
Dimensions
Product Width US 1.82 in
Product Depth US 1.77 in
Product Height US 2.66 in
Technical Information
Is Tamper-Resistant Yes
Interrupt Rating 20 A
Phase Single
Frequency Rating 60 Hz
Trip Range 5±1 mA
Connection Side & Back Wire
Number of Gangs 1
Amperage 20 A
Number of Poles Double Pole
Indoor/Outdoor Indoor
NEMA Configuration Code 5-20R
Mounting Type Box
Voltage 125.0 V
Connection Type Internal Pressure Plates
Environmental Conditions 95% (relative humidity, non-condensing)

Reviews

Rated 5 out of 5 by from Gfci high rise A little more difficult to install. I had to get an electrician unlike the other plugs and switches that I self installed. I live in a high rise that uses commercial wiring. But, the visual look of the plug and plate is wonderful. I am looking forward to installing the new USB plug which is on the way.
Date published: 2021-03-11
Rated 5 out of 5 by from great product This is the third time i've used Legrand Adorne products and i just love them. In my opinion they are the Roll Royce of switches and plates.
Date published: 2019-03-01
Rated 5 out of 5 by from The Perfect GFCI Outlets High quality, easy to install, and attractive modern look. Love it!
Date published: 2024-03-29
Rated 5 out of 5 by from Luxurious look and great quality I researched several options on the market for a clean, modern, upmarket look and am so glad I decided to get the whole array of Adorne outlets and matching wallplates. They look beautiful and luxurious.
Date published: 2023-11-08
Rated 5 out of 5 by from Adore adorne Excellent alternative to boring traditional style outlets. Available to replace most options, 15A, 20A, standard, GFCI. Color options are stylish and complemented our project very well.
Date published: 2023-07-12
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_12, tr_10
  • loc_en_US, sid_AGFTR2202W4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

Are the Legrand Adorne 20 amp GFCI outlets arc fault?

Asked by: Dee
Hello, Currently, we do not offer an AFCI configuration within the adorne collection and only offer GFCI protection, such as part number AGFTR2202W4. Best Regards, Technical Support
Answered by: Justin
Date published: 2024-01-09

Can I pair 20amp GFCI with your universal dimmer switch in dual gang plate? Will be on backsplash. read GFCIs can’t be paired with 1/2 sizes in a single + plate but hope a standard size switch can be paired with 20A gFcit, Thank you!

Asked by: Bella
Hello, Thank you for the question and would be happy to help. Yes, this 20 AMP GFCI can be installed with any standard size dimmer/switch in a 2-gang wall box.
Answered by: Wiremold Tech Support
Date published: 2021-09-23

can you use this in a 15a box

Asked by: eater
A 20A rated receptacle has to be installed on a 20A circuit(or higher), per code.
Answered by: Legrand Technical Support
Date published: 2020-06-22
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_AGFTR2202W4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 52ms
  • QUESTIONS, PRODUCT

You may also like...