adorne® Plus Size Tamper-Resistant 15A Duplex Self-Test GFCI Receptacles, Magnesium
AGFTR2153M4
adorne Collection
adorne 15A Tamper-Resistant Self-Test GFCI Outlet, Plus-Size is rated
out of
5 by
15.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$51.63 USD
Add contemporary style, safely, to kitchens, bathrooms and more, with GFCI Outlets from the adorne Collection. Meeting Electrical Code* for ground fault protection in the home, GFCI outlets make it easier to fix trips right where they happen – no more confusion or running to the breaker box. The adorne GFCI Outlets also self-test automatically every three seconds to ensure reliable protection from shock due to ground fault occurrences.
*GFCI protection is required by code in bathrooms, kitchens, garages, basements, outdoor areas, and for any other outlets found within six feet of a sink or water source. GFCI outlets should always be used when replacing existing GFCI outlets during renovation.
Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Protects against shock caused by ground-fault occurrences. Unlike breaker alternatives, GFCI outlets make it easier to fix trips with a convenient reset button on the outlet.
- Conducts an industry-leading automatic self-test every 3 seconds. If the device ever fails, the indicator light flashes to signal it should be replaced.
- Configuration easily supports two plugs and offers the capacity of a standard 15A outlet, in a uniquely contemporary design.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- Replaces any standard outlet with ease, in as little as 10 minutes.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Magnesium | ||
Finish | Frosted | ||
Country Of Origin | China | ||
Number of Receptacles | 2 | ||
Outlet Type | GFCI, Indoor, Residential, Self-Test, Tamper-Resistant | ||
Application Sector | Residential | ||
Standard | CULUS | ||
Warranty Type | Limited Lifetime Warranty | ||
Type | Outlet |
Dimensions
Product Width US | 1.82 in | ||
Product Depth US | 1.76 in | ||
Product Height US | 3.0 in |
Technical Information
Is Tamper-Resistant | Yes | ||
Interrupt Rating | 15 A | ||
Phase | Single | ||
Frequency Rating | 60 Hz | ||
Trip Range | 5±1 mA | ||
Connection | Side & Back Wire | ||
Number of Gangs | 1 | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Indoor/Outdoor | Indoor | ||
NEMA Configuration Code | 5-15R | ||
Mounting Type | Box | ||
Voltage | 125.0 V | ||
Connection Type | Internal Pressure Plates | ||
Environmental Conditions | 95% (relative humidity, non-condensing) |
Resources
Supporting Document
Installation Instructions
Customer CAD PDF
Guide Form Specifications
Brochure
Reviews
Rated 5 out of
5
by
Anonymous from
Great design and performance.
We installed LeGrand switches and outlets throughout our kitchen in a recent renovation in our mid-century home. The minimal designs of the LeGrand products compliment the modern aesthetic of the overall room perfectly and are functionally a joy to use. We are currently planning a second phase of renovation in the near future and will be specifying the same products as we are extremely pleased with both the style and the performance of the entire line.
Date published: 2023-10-12
Rated 5 out of
5
by
Alvin from
Expecting the same quality
I have not yet installed this product; but I expect that the ease of installation will be as easy as the other adorne products
Date published: 2023-09-07
Rated 5 out of
5
by
BT from
Great!
Looks great and works. The little red light when needing reset is a great addition, and it’s nice that the GFCI sticker labels come within the packaging as optional to apply instead of already being on the outlet. To me, it’s obvious the outlet is GFCI by looking at the buttons and so the stickers aren’t necessary. Awesome!
Date published: 2022-12-31
Rated 5 out of
5
by
Val from
Outlet
Super
Date published: 2023-02-22
Rated 5 out of
5
by
James D from
Great product! Very Happy!
Easy installation, looks great, and the functionality to use both plugs with a hair dryer and curling iron. Have been changing out plugs in our bathrooms with these and are very pleased!!
Date published: 2022-09-27
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Since there is no 20A plus size gfci outlet, will the 15 A plus size gfci outlet support a 20 A load?
You should not run a 20 amp load on a 15 amp receptacle. It may work momentarily but it will most likely fail and put you and your home at risk.
Date published: 2023-12-12
I have existing horizontal duplexes in a kitchen. Can the adorne® 15A Tamper-Resistant Self-Test GFCI Outlet be installed horizontally? If so, can the buttons be popped out and turned 90degrees so the words are right side up?
I had the same issue and did not see a way to do it.
Date published: 2023-09-23
Can I put this Plus Size GFCI outlet in a two- or three-gang box with a paddle switch for a light?
The Plus size outlets are designed for single gang use only. We only offer the Plus Size wall plates in 1 Gang size.
Date published: 2022-05-03
Does Legrand produce an Adorne 20 Amp Plus size GFI outlet ? Color white if it makes any difference. Thanks
The adorne Plus size GFCI is only available in 15A, which is rated so it can be installed on a 20A circuit.
Date published: 2023-12-10
Are the individual outlets further apart that a standard outlet? I'm trying to plug in 2 items with large plugs and need more room between them than a standard outlet has.
Yes, the Plug size outlets have the receptacle opening spaced further apart to provide more room for the plugs.
Date published: 2021-06-14
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBM4 | adorne Collection
Outlet with built-in USB for convenient charging, no adapters needed.
$35.99
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPTR151GM2 | adorne Collection
With a simple push, the 3-plug outlet disappears into the wall when not in use.
$69.87