adorne® Tamper-Resistant 20A Duplex Self-Test GFCI Receptacles, White
AGFTR2202W4
adorne Collection
adorne 20A Tamper-Resistant Self-Test GFCI Outlet is rated
out of
5 by
21.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$49.55 USD
Add contemporary style, safely, to kitchens, bathrooms and more, with GFCI Outlets from the adorne Collection. Meeting Electrical Code* for ground fault protection in the home, GFCI outlets make it easier to fix trips right where they happen – no more confusion or running to the breaker box. The adorne GFCI Outlets also self-test automatically every three seconds to ensure reliable protection from shock due to ground fault occurrences.
*GFCI protection is required by code in bathrooms, kitchens, garages, basements, outdoor areas, and for any other outlets found within six feet of a sink or water source. GFCI outlets should always be used when replacing existing GFCI outlets during renovation.
Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Protects against shock caused by ground-fault occurrences. Unlike breaker alternatives, GFCI outlets make it easier to fix trips with a convenient reset button on the outlet.
- Conducts an industry-leading automatic self-test every 3 seconds. If the device ever fails, the indicator light flashes to signal it should be replaced.
- Offers the capacity of a standard 20A outlet, in a uniquely contemporary design.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- Replaces any standard outlet with ease, in as little as 15 minutes.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Finish | Matte | ||
Country Of Origin | China | ||
Number of Receptacles | 2 | ||
Outlet Type | GFCI, Indoor, Residential, Self-Test, Tamper-Resistant | ||
Application Sector | Residential | ||
Standard | CULUS | ||
Warranty Type | Limited Lifetime Warranty | ||
Type | Outlet |
Dimensions
Product Width US | 1.82 in | ||
Product Depth US | 1.77 in | ||
Product Height US | 2.66 in |
Technical Information
Is Tamper-Resistant | Yes | ||
Interrupt Rating | 20 A | ||
Phase | Single | ||
Frequency Rating | 60 Hz | ||
Trip Range | 4 to 6 mA | ||
Connection | Side & Back Wire | ||
Number of Gangs | 1 | ||
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Indoor/Outdoor | Indoor | ||
NEMA Configuration Code | 5-20R | ||
Mounting Type | Box | ||
Voltage | 125 V | ||
Connection Type | Internal Pressure Plates | ||
Environmental Conditions | 95% (relative humidity, non-condensing) |
Resources
Supporting Document
Installation Instructions
Cutsheet
Guide Form Specifications
Brochure
Reviews
Rated 5 out of
5
by
Metro from
Gfci high rise
A little more difficult to install. I had to get an electrician unlike the other plugs and switches that I self installed. I live in a high rise that uses commercial wiring. But, the visual look of the plug and plate is wonderful. I am looking forward to installing the new USB plug which is on the way.
Date published: 2021-03-11
Rated 5 out of
5
by
Billy D from
great product
This is the third time i've used Legrand Adorne products and i just love them. In my opinion they are the Roll Royce of switches and plates.
Date published: 2019-03-01
Rated 5 out of
5
by
Z from
Luxurious look and great quality
I researched several options on the market for a clean, modern, upmarket look and am so glad I decided to get the whole array of Adorne outlets and matching wallplates. They look beautiful and luxurious.
Date published: 2023-11-08
Rated 5 out of
5
by
Vinya from
Adore adorne
Excellent alternative to boring traditional style outlets. Available to replace most options, 15A, 20A, standard, GFCI. Color options are stylish and complemented our project very well.
Date published: 2023-07-12
Rated 5 out of
5
by
Val from
Outlets
Super design.good quality.definitely will recommend
Date published: 2023-02-22
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Are the Legrand Adorne 20 amp GFCI outlets arc fault?
Hello,
Currently, we do not offer an AFCI configuration within the adorne collection and only offer GFCI protection, such as part number AGFTR2202W4.
Best Regards,
Technical Support
Date published: 2024-01-09
Can I pair 20amp GFCI with your universal dimmer switch in dual gang plate? Will be on backsplash. read GFCIs can’t be paired with 1/2 sizes in a single + plate but hope a standard size switch can be paired with 20A gFcit, Thank you!
Hello,
Thank you for the question and would be happy to help. Yes, this 20 AMP GFCI can be installed with any standard size dimmer/switch in a 2-gang wall box.
Date published: 2021-09-23
can you use this in a 15a box
A 20A rated receptacle has to be installed on a 20A circuit(or higher), per code.
Date published: 2020-06-22
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G2PW4 | adorne Collection
Crisp and clean, this is an update on the quintessential neutral.
$11.39
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBW4 | adorne Collection
Charge your cell phone at a convenient location with the adorne USB outlet.
$32.49
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPTR151GW2 | adorne Collection
With a simple push, the 3-plug outlet disappears into the wall when not in use.
$58.35