text.skipToContent text.skipToNavigation

adorne® 15A Tamper-Resistant Dual-Controlled Outlet, Magnesium

adorne 15A Tamper-Resistant Dual-Controlled Outlet is rated 4.2 out of 5 by 5.
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_2, tr_3
  • loc_en_US, sid_ARCD152M10, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT

$13.06 USD

A modern upgrade for style, safety and energy management, this tamper-resistant, dual-controlled outlet from the adorne Collection installs easily in place of an existing outlet. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Color Magnesium
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
  • Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
  • Independently cut power to either plug when not in use to conserve energy.
  • Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.

Specifications

General Info
Product Line Pass & Seymour
Color Magnesium
Finish Frosted
Country Of Origin China
Number of Receptacles 2
Outlet Type Indoor, Residential, Tamper-Resistant
Application Sector Residential
Standard CULUS
Warranty Type Limited Lifetime Warranty
Type Outlet
Dimensions
Product Width US 1.77 in
Product Depth US 1.73 in
Product Height US 2.12 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Is Tamper-Resistant Yes
Phase Single
Connection Side and Back Wire
Number of Wires 3
Number of Gangs 1
Amperage 15 A
Number of Poles Double Pole
Wire Size 14 - 10 AWG
Indoor/Outdoor Indoor
NEMA Configuration Code 5-15R
Mounting Type Box
Voltage 125.0 V
Connection Type Internal Pressure Plates
Environmental Conditions 95% (relative humidity, non-condensing)

Reviews

Rated 3 out of 5 by from Works the same as a standard duplex I purchased these for a switched outlet. The only difference between this and a standard duplex is the logo on the front. You still have to remove the connector tab on the back to make it a switched outlet. I would think this would be removed by the factory. You are essentially paying extra for the little logo on the front, you can break the same tab on a standard duplex outlet.
Date published: 2020-09-08
Rated 5 out of 5 by from Looks and works great. Great product and company. Looks and works great. Great product and company.
Date published: 2024-04-10
Rated 3 out of 5 by from Not what I was expecting. I was a little misled/or misunderstood by this item online. I assumed it was more or less a standard outlet with the tamper resistence and dual control. Note this item requires a special box in order for it to be wired to your house. I ended up returning the item in favor of buying some standard Legrand outlets (which were cheaper and didn't require additional boxes, from home depot and wiring those. - One comment for the return. Is there a way for me to track the status of my return? I saw no indication of this in the product or documentation.
Date published: 2021-09-23
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_2, tr_3
  • loc_en_US, sid_ARCD152M10, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT

Questions & Answers

Is the logo light supposed to go on?

Asked by: Regor
Hello and thank you for your inquiry. The logo does not illuminate, it is only there to indicate that the receptacle is plug-load controlled. If you need further assistance please call at (800)223-4185 or email us at tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2022-11-02

Does the power logo at least light up or is it just there?

Asked by: GawdOfDIY
The "Controlled" emblem is etched onto the receptacle and does not illuminate.
Answered by: Legrand Technical Support
Date published: 2022-05-02

Hi, I have to use a shallow box for my outlets, what is the depth of these please? They look great, your reply is much appreciated.

Asked by: Elle
The depth on the adorne receptacle is 1.73".
Answered by: Legrand Technical Support
Date published: 2021-05-20

Isn't it code to have switched logo on switched outlets?

Asked by: Brett
This Plug Load outlet controls both receptacles, which will turn off for energy efficiency and cost savings. They are code-required, meet standards, and include permanent power markings of the face of the outlet.
Answered by: Legrand Technical Support
Date published: 2020-12-18
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_ARCD152M10, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT

You may also like...