adorne® 15A Tamper-Resistant Dual-Controlled Outlet, White
ARCD152W10
adorne Collection
adorne 15A Tamper-Resistant Dual-Controlled Outlet is rated
out of
5 by
5.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$12.25 USD
A modern upgrade for style, safety and energy management, this tamper-resistant, dual-controlled outlet from the adorne Collection installs easily in place of an existing outlet. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
- Independently cut power to either plug when not in use to conserve energy.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Finish | Matte | ||
Country Of Origin | China | ||
Number of Receptacles | 2 | ||
Outlet Type | Indoor, Residential, Tamper-Resistant | ||
Application Sector | Residential | ||
Standard | CULUS | ||
Warranty Type | Limited Lifetime Warranty | ||
Type | Outlet |
Dimensions
Product Width US | 1.77 in | ||
Product Depth US | 1.73 in | ||
Product Height US | 2.12 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Is Tamper-Resistant | Yes | ||
Phase | Single | ||
Connection | Side and Back Wire | ||
Number of Wires | 3 | ||
Number of Gangs | 1 | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Wire Size | 14 - 10 AWG | ||
Indoor/Outdoor | Indoor | ||
NEMA Configuration Code | 5-15R | ||
Mounting Type | Box | ||
Voltage | 125.0 V | ||
Connection Type | Internal Pressure Plates | ||
Environmental Conditions | 95% (relative humidity, non-condensing) |
Resources
Supporting Document
Installation Instructions
Brochure
Reviews
Rated 3 out of
5
by
Donnie from
Works the same as a standard duplex
I purchased these for a switched outlet. The only difference between this and a standard duplex is the logo on the front. You still have to remove the connector tab on the back to make it a switched outlet. I would think this would be removed by the factory. You are essentially paying extra for the little logo on the front, you can break the same tab on a standard duplex outlet.
Date published: 2020-09-08
Rated 5 out of
5
by
Sandra A from
Looks and works great. Great product and company.
Looks and works great. Great product and company.
Date published: 2024-04-10
Rated 3 out of
5
by
Okami from
Not what I was expecting.
I was a little misled/or misunderstood by this item online. I assumed it was more or less a standard outlet with the tamper resistence and dual control. Note this item requires a special box in order for it to be wired to your house. I ended up returning the item in favor of buying some standard Legrand outlets (which were cheaper and didn't require additional boxes, from home depot and wiring those. - One comment for the return. Is there a way for me to track the status of my return? I saw no indication of this in the product or documentation.
Date published: 2021-09-23
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is the logo light supposed to go on?
Hello and thank you for your inquiry. The logo does not illuminate, it is only there to indicate that the receptacle is plug-load controlled. If you need further assistance please call at (800)223-4185 or email us at tech.support@legrand.us
Date published: 2022-11-02
Does the power logo at least light up or is it just there?
The "Controlled" emblem is etched onto the receptacle and does not illuminate.
Date published: 2022-05-02
Hi, I have to use a shallow box for my outlets, what is the depth of these please? They look great, your reply is much appreciated.
The depth on the adorne receptacle is 1.73".
Date published: 2021-05-20
Isn't it code to have switched logo on switched outlets?
This Plug Load outlet controls both receptacles, which will turn off for energy efficiency and cost savings.
They are code-required, meet standards, and include permanent power markings of the face of the outlet.
Date published: 2020-12-18
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPTR151GW2 | adorne Collection
With a simple push, the 3-plug outlet disappears into the wall when not in use.
$58.35
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBW4 | adorne Collection
Charge your cell phone at a convenient location with the adorne USB outlet.
$32.49
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G2PW4 | adorne Collection
Crisp and clean, this is an update on the quintessential neutral.
$11.39