adorne® 20A Tamper-Resistant Dual-Controlled Outlet, Magnesium
ARCD202M10
adorne Collection
adorne 20A Tamper-Resistant Dual-Controlled Outlet is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$23.39 USD
A modern upgrade for style, safety and energy management, this tamper-resistant, dual-controlled outlet from the adorne Collection installs easily in place of an existing outlet. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
- Independently cut power to either plug when not in use to conserve energy.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Magnesium | ||
Finish | Matte | ||
Country Of Origin | China | ||
Number of Receptacles | 2 | ||
Outlet Type | Indoor, Residential, Tamper-Resistant | ||
Application Sector | Residential | ||
Standard | CULUS | ||
Warranty Type | Limited Lifetime Warranty | ||
Type | Outlet |
Dimensions
Product Width US | 1.77 in | ||
Product Depth US | 1.73 in | ||
Product Height US | 2.12 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Is Tamper-Resistant | Yes | ||
Phase | Single | ||
Connection | Side and Back Wire | ||
Number of Wires | 3 | ||
Number of Gangs | 1 | ||
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Wire Size | 14 - 10 AWG | ||
Indoor/Outdoor | Indoor | ||
NEMA Configuration Code | 5-20R | ||
Mounting Type | Box | ||
Voltage | 125.0 V | ||
Connection Type | Internal Pressure Plates | ||
Environmental Conditions | 95% (relative humidity, non-condensing) |
Resources
Supporting Document
Installation Instructions
Brochure
Reviews
Rated 5 out of
5
by
Val from
Outlets
Love design.works perfect
Date published: 2023-03-06
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What controls the outlet
You can control this device using a switch by turning off power to one or both of the outlets. Feel free to contact Technical Support if you need help with installation or use.
Date published: 2023-12-14
What is the purpose of the dual-controlled outlet? ARCD202M10
The adorne Dual Controlled Outlet controls both
receptacles, which can be turned off for energy efficiency
and cost savings. Permanent controlled receptacle marking
allows for long-lasting, easy identification of controlled
receptacle for end-users. NEMA-approved and compliant
with 2014 NEC®, CA Title 24, and ASHRAE Energy Efficiency
Standard 90.1
Date published: 2023-12-14
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPTR151GM2 | adorne Collection
With a simple push, the 3-plug outlet disappears into the wall when not in use.
$69.87
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBM4 | adorne Collection
Outlet with built-in USB for convenient charging, no adapters needed.
$35.99
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWC1G2SN4 | adorne Collection
Think ““distinguished, but knows how to have fun.”” Match to existing hardware, or use for contrast.
$48.01