text.skipToContent text.skipToNavigation

adorne® 15A Tamper-Resistant Half-Controlled Outlet, Magnesium

adorne 15A Tamper-Resistant Half-Controlled Outlet is rated 5.0 out of 5 by 1.
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_ARCH152M10, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 35ms
  • REVIEWS, PRODUCT

$14.04 USD

A modern upgrade for style, safety and energy management, this tamper-resistant, dual-controlled outlet from the adorne Collection installs easily in place of an existing outlet. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Color Magnesium
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
  • Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
  • Allows you to cut power to one of the plugs when not in use to conserve energy.
  • Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.

Specifications

General Info
Product Line Pass & Seymour
Color Magnesium
Finish Frosted
Country Of Origin China
Number of Receptacles 2
Outlet Type Indoor, Residential, Tamper-Resistant
Application Sector Residential
Standard CULUS
Warranty Type Limited Lifetime Warranty
Type Outlet
Dimensions
Product Width US 1.77 in
Product Depth US 1.73 in
Product Height US 2.12 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Is Tamper-Resistant Yes
Phase Single
Connection Side and Back Wire
Number of Wires 3
Number of Gangs 1
Amperage 15 A
Number of Poles Double Pole
Wire Size 14 - 10 AWG
Indoor/Outdoor Indoor
NEMA Configuration Code 5-15R
Mounting Type Box
Voltage 125.0 V
Connection Type Internal Pressure Plates
Environmental Conditions 95% (relative humidity, non-condensing)

Reviews

Rated 5 out of 5 by from Controls at your finger tips These outlets are easy to install and great for turning devices on and off easily. Also the indicator is great for letting you know when the half receptacle is energized
Date published: 2023-07-20
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_ARCH152M10, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

You may also like...