adorne® 15A Tamper-Resistant Half-Controlled Outlet, White
ARCH152W10
adorne Collection
adorne 15A Tamper-Resistant Half-Controlled Outlet is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$11.39 USD
A modern upgrade for style, safety and energy management, this tamper-resistant, dual-controlled outlet from the adorne Collection installs easily in place of an existing outlet. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
- Allows you to cut power to one of the plugs when not in use to conserve energy.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Finish | Matte | ||
Country Of Origin | China | ||
Number of Receptacles | 2 | ||
Outlet Type | Indoor, Residential, Tamper-Resistant | ||
Application Sector | Residential | ||
Standard | CULUS | ||
Warranty Type | Limited Lifetime Warranty | ||
Type | Outlet |
Dimensions
Product Width US | 1.77 in | ||
Product Depth US | 1.73 in | ||
Product Height US | 2.12 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Is Tamper-Resistant | Yes | ||
Phase | Single | ||
Connection | Side and Back Wire | ||
Number of Wires | 3 | ||
Number of Gangs | 1 | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Wire Size | 14 - 10 AWG | ||
Indoor/Outdoor | Indoor | ||
NEMA Configuration Code | 5-15R | ||
Mounting Type | Box | ||
Voltage | 125.0 V | ||
Connection Type | Internal Pressure Plates | ||
Environmental Conditions | 95% (relative humidity, non-condensing) |
Resources
Cutsheet
Supporting Document
Installation Instructions
Guide Form Specifications
Brochure
Reviews
Rated 5 out of
5
by
Pat from
Controls at your finger tips
These outlets are easy to install and great for turning devices on and off easily. Also the indicator is great for letting you know when the half receptacle is energized
Date published: 2023-07-20
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPTR151GW2 | adorne Collection
With a simple push, the 3-plug outlet disappears into the wall when not in use.
$58.35
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBW4 | adorne Collection
Charge your cell phone at a convenient location with the adorne USB outlet.
$32.49
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G2PW4 | adorne Collection
Crisp and clean, this is an update on the quintessential neutral.
$11.39