adorne® 15A Paddle Switch, Magnesium, with Microban®
Bazaarvoice SAP Hybris Integration Version 2.8.1
$8.65 USD
With its twist on classic up-and-down switch control, this modern light switch lets you turn lights on and off with ease. Use the 15A paddle switch on its own to control a light or fixture from a single location, or pair with a second switch to control a single light source from two locations (3-way control).
This switch* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product.
* Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.
Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
No antimicrobial efficacy claims are being made or are valid with respect to products sold in Canada.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
- Usable in both single-pole and 3-way applications.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
Product Line | Pass & Seymour | ||
Color | Magnesium | ||
Country Of Origin | China | ||
Features | Antimicrobial Protection | ||
Switch Type | Paddle | ||
Number of Switches | 1 | ||
Standard | cULus | ||
Warranty Type | Limited Lifetime Warranty |
Product Width US | 1.77 in | ||
Product Depth US | 1.5 in | ||
Product Height US | 1.77 in |
Connection | Screw Terminals | ||
Number of Gangs | 1 | ||
Amperage | 15 A | ||
Number of Poles | 3-Way, Single Pole | ||
Mounting Type | Box | ||
Voltage | 120.0 V | ||
Connection Type | Internal Pressure Plates |
Resources
Supporting Document
Installation Instructions
CAD Drawings
Cutsheet
Guide Form Specifications
Sell Sheet
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does the white on the switch match the powder white or gloss white?
what color options are there for the ASPD1532G4 switch? i am looking for a bronze
Can I use the paddle switch operate garbage disposal so that when I release it turns off?
Can the locator status light be added to this switch?
can i get a 15A paddle switch in light almond?
How can this(normal non-smart Adorne) be wired in 3-way between switches, meaning the main is wired only to the switch box and only 14/2 is going from the switch box to the light. A 14/3 is wired to the 2nd switch from the first.
can this be used on any light fixture, LED, incandescent, etc? is it only when there is a dimmer that it needs to be compatible? thanks!
Does this switch work with a bathroom exhaust fan (to control fan and light at the same time)?
Bazaarvoice SAP Hybris Integration Version 2.8.1