text.skipToContent text.skipToNavigation

adorne® 277V 4-Way Paddle Switch, Magnesium, with Microban®

ASPD1542M277 adorne Collection
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$41.58 USD

A modern twist on classic up-and-down switch control, the 277V 4-way Paddle Switch lets you turn lights on and off with ease. Pair this light switch with another to use as a remote switch for control a single light source from multiple locations.

This switch* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product.

* Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.

Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.

No antimicrobial efficacy claims are being made or are valid with respect to products sold in Canada.

Color Magnesium
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
  • For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
  • Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
  • Combine with other switches or dimmers in 4-way applications, allowing control of a single light source from multiple locations.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.

Specifications

General Info
Product Line Pass & Seymour
Color Magnesium
Country Of Origin China
Features Antimicrobial Protection
Switch Type Paddle
Number of Switches 1
Warranty Type Limited Lifetime Warranty
Dimensions
Product Width US 1.77 in
Product Depth US 1.5 in
Product Height US 1.77 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Number of Gangs 1
Amperage 15 A
Number of Poles 4-Way, Single Pole
Mounting Type Box
Voltage 120/277 V
Connection Type Internal Pressure Plates

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Ordered 6 months ago and the tracking keeps getting pushed out. What is the problem?

Asked by: Brad P
Hello Brad, Please reach out to Pass & Seymour Customer Support for further assistance. P&S Customer Support: Phone: 8449573783 & Fax: 800-223-4196 Mon - Fri: 8am - 6pm EST (excluding holidays) Best Regards, Technical Support
Answered by: Justin
Date published: 2023-02-20

How can I be notified when this is back in stock

Asked by: Tom V
Currently we do not have a notification system in place. What you might want to do is to go to any Legrand retailer such as Lowe's, Home Depot, Menards, etc... go to the PRO desk there, and have them special order it... they will notify you when it comes in. https://www.legrand.us/where-to-buy.aspx
Answered by: Legrand Technical Support
Date published: 2020-09-03

Can you use this on a 15 amp circuit?

Asked by: John
Yes, the PADDLE™ SWITCH, 4-WAY, 277V, MAGNESIUM is a 15A rated switch.
Answered by: Legrand Technical Support
Date published: 2019-04-29
  • y_2024, m_4, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_ASPD1542M277, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT

You may also like...