adorne® 20A Paddle Switch, Magnesium, with Microban®
Bazaarvoice SAP Hybris Integration Version 2.8.1
$18.94 USD
A sleek update to the standard toggle, this modern light switch lets you turn lights on and off with ease and style. Use this 20A light switch on its own to control a light or fixture from a single location, or pair with a second switch for 3-way control.
This switch* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product.
* Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.
Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
No antimicrobial efficacy claims are being made or are valid with respect to products sold in Canada.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
- Usable in both single-pole and 3-way applications.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
Product Line | Pass & Seymour | ||
Color | Magnesium | ||
Country Of Origin | China | ||
Features | Antimicrobial Protection | ||
Switch Type | Paddle | ||
Number of Switches | 1 | ||
Standard | cULus | ||
Warranty Type | Limited Lifetime Warranty |
Product Width US | 1.77 in | ||
Product Depth US | 1.59 in | ||
Product Height US | 1.77 in |
Connection | Screw Terminals | ||
Number of Gangs | 1 | ||
Amperage | 20 A | ||
Number of Poles | 3-Way, Single Pole | ||
Mounting Type | Box | ||
Voltage | 120 V | ||
Connection Type | Internal Pressure Plates |
Resources
Supporting Document
Installation Instructions
Cutsheet
Guide Form Specifications
Sell Sheet
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is there a switch that would work with a disposal 3/4HP?
Does Legrand offer a switch for 208/220 VAC (3000 watt patio heater)? This is for an indoor location.
Bazaarvoice SAP Hybris Integration Version 2.8.1