text.skipToContent text.skipToNavigation

adorne® 277V Paddle Switch, Half-Size, Magnesium, with Microban®

ASPD1531M277 adorne Collection
adorne 277V Paddle Switch Half-Size with Microban is rated 4.7 out of 5 by 20.
  • y_2024, m_3, d_27, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasreviews, tv_12, tr_8
  • loc_en_US, sid_ASPD1531M277, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT

$22.99 USD

A modern twist on classic up-and-down light switch control, the Paddle Switch lets you turn lights on and off with ease and style. Use this 277V switch on its own to control a light or fixture from a single location, or pair with a second switch for 3-way control of a single light source from two locations. Combine this half-size switch with other half or standard-sized devices to fit more functionality in a single decorative wall plate.

This switch* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product.

* Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.

Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.

No antimicrobial efficacy claims are being made or are valid with respect to products sold in Canada.

Color Magnesium
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
  • For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
  • Installs in 15 minutes or less.
  • Combine with another half or standard-sized device to fit into a 1-Gang or 1-Gang+ Wall Plate.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.

Specifications

General Info
Product Line Pass & Seymour
Color Magnesium
Finish Frosted
Country Of Origin China
Features Antimicrobial Protection
Switch Type Paddle
Number of Switches 1
Warranty Type Limited Lifetime Warranty
Dimensions
Product Width US 1.5 in
Product Depth US 0.89 in
Product Height US 1.77 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Number of Gangs 1
Amperage 20 A
Number of Poles 3-Way, Single Pole
Mounting Type Box
Voltage 120/277 V
Connection Type Internal Pressure Plates

Reviews

Rated 4 out of 5 by from Modern looks Very happy over all, like the up graded look to our home. I do have one half switch that sticks and plan to replace it. Thanks.
Date published: 2018-04-18
Rated 5 out of 5 by from Easy Easy to install, looks fantastic, my whole house is now updated.
Date published: 2020-09-21
Rated 5 out of 5 by from Great looking I have them in 2 home's now and just love from a quality and design aspect. I've spent over$7000.00 redoing all switches, plates, and outlets
Date published: 2020-09-11
Rated 5 out of 5 by from Fantastic Solution! This switch, paired with an adorne outlet and a 1-gang+ wallplate worked wonderfully for the switch / outlet challenge we had! Thank you!
Date published: 2018-04-04
Rated 5 out of 5 by from So worth it This is my second time I am using Aborne switches my bathroom projects. First for my master and now in my guest bath. Very happy with them
Date published: 2023-07-09
  • y_2024, m_3, d_27, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasreviews, tv_12, tr_8
  • loc_en_US, sid_ASPD1531M277, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

Questions & Answers

Need a combination of two single pole switches with a GFCI outlet. I'm considering the 2 Adorne 1/2 size paddles but unsure which GFCI switch work with this setup using a 2 gange wall plate. What combination products do you recommend?

Asked by: Judy
Thank you for your inquiry. Please review the following part numbers based on your request: - ASPD1531W4 (Qty 2) - adorne Half-Size Paddle - AGFTR2152W4 (Qty 1) - adorne 15 Amp GFCI - AWP2GWHW10 (Qty 1) - adorne 2-Gang Wall Plate If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Answered by: Justin
Date published: 2024-03-13

Can the switch be installed sideways? Looking for a top and bottom switch that toggle left to right rather than up and down.

Asked by: Sideways install
It might be possible; however, it is not designed to operate that way. I'm sorry, but I won't deconstruct my switch to see if it is possible. Legrand has an extensive product line, and they may have another product that may suit your needs. Good luck.
Answered by: P T
Date published: 2023-07-24

I have a bathroom light over the sink and a heater/fan/light combo on the ceiling. Could I use two ASPD1531W4 in a 2 gang box to control each unit seperate?

Asked by: Patrick
Yes. It fits 2 half switches with the regular plate. There’s a bigger plate (still for 1 gang box) that fits 3 half switches in a 1 gang box
Answered by: Mendy
Date published: 2023-05-17

This ASPD1531W277 model says it is rated at 20A (whereas ASPD1531W4 says it is rated at 15A), but on the actual switch it says it is rated for 15A. In other vendor sites the ASPD1531W277 is described as 15A. Can you clarify?

Asked by: Anonymous
Hello, The device is rated for 15 A at 277V. We appreciate your feedback and will be sure to update the page to the correct rating.
Answered by: Wiremold Tech Support
Date published: 2023-04-25

With the 1/2 size paddle is there a dimmable model where both 1/2 size switches can be dimmable for LED lights?

Asked by: Anonymous
Hello, Unfortunately, we do not have a half size adorne dimmer switch. Best Regards, Technical Support
Answered by: Justin
Date published: 2023-02-20

Does the ring lights up on the switch or it is just an artwork?

Asked by: Bob 5235
You can purchase the optional Legrand adorne Locator Status LED(AALSL6) they will light up with the switch is in the "off" position. The Locator Status LED is sold separate for the mechanical adorne switches(Paddle and Whisper) and included with the electronic switches(Softap, Touch, and Wave) .
Answered by: Legrand Technical Support
Date published: 2023-11-10

Does the adorne Paddle Switch Half-Size ASPD1531W4 bring 1 paddle or 2 paddle switch. If it brings 2 paddles, can I then buy two sets and have 4 paddles in the adorne Two-Gang Screwless Wall Plate AWP2GWHW10?

Asked by: Christy29
The ASPD1531W4 is sold as one separate switch so you could get four of them and install them all together in a 2 gang electrical box along with AWP2GWHW10.
Answered by: Legrand Technical Support
Date published: 2021-08-27

for bathroom combination, using Adorne, what is most minimal product combination: for heat lamp with timer; a gfi outlet; recessed ceiling light; two sconces with dimmer. Thanks

Asked by: Lori
You would need a 4 gang combination to accommodate a timer, a GFCI, a switch for recessed light, and a dimmer for sconces. adorne products 1.800.223.4185 opt 3 Mon - Fri: 8am - 6pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2021-01-13
  • y_2024, m_3, d_27, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_18
  • loc_en_US, sid_ASPD1531M277, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT

You may also like...