text.skipToContent text.skipToNavigation

adorne® 20A Paddle Switch, White, with Microban®

adorne 20A Paddle Switch with Microban is rated 5.0 out of 5 by 10.
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_8, tr_2
  • loc_en_US, sid_ASPD2032W4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 233ms
  • REVIEWS, PRODUCT

$17.33 USD

A sleek update to the standard toggle, this modern light switch lets you turn lights on and off with ease and style. Use this 20A light switch on its own to control a light or fixture from a single location, or pair with a second switch for 3-way control.

This switch* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product.

* Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.

Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.

No antimicrobial efficacy claims are being made or are valid with respect to products sold in Canada.

Color White
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
  • For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
  • Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
  • Usable in both single-pole and 3-way applications.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.

Specifications

General Info
Product Line Pass & Seymour
Color White
Country Of Origin China
Features Antimicrobial Protection
Switch Type Paddle
Number of Switches 1
Standard cULus
Warranty Type Limited Lifetime Warranty
Dimensions
Product Width US 1.77 in
Product Depth US 1.59 in
Product Height US 1.77 in
Technical Information
Connection Screw Terminals
Number of Gangs 1
Amperage 20 A
Number of Poles 3-Way, Single Pole
Mounting Type Box
Voltage 120.0 V
Connection Type Internal Pressure Plates

Reviews

Rated 5 out of 5 by from Paddle switches and outlets I love all the Adorne Legrand items. I have used them in my condo and this time looked at nothing else in the market.
Date published: 2023-10-27
Rated 5 out of 5 by from Great looks This is not the first time I bought Legrand Adorne very nice to look and of courses very functional!
Date published: 2019-07-29
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_8, tr_2
  • loc_en_US, sid_ASPD2032W4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

Questions & Answers

Is there a switch that would work with a disposal 3/4HP?

Asked by: Jack
A 20A, 120VAC adorne switch has a 1 HP rating.
Answered by: Legrand Technical Support
Date published: 2021-06-07

Does Legrand offer a switch for 208/220 VAC (3000 watt patio heater)? This is for an indoor location.

Asked by: nduwe79
Adorne does not have any switches rates for 208/220V.
Answered by: Legrand Technical Support
Date published: 2022-10-05
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_ASPD2032W4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT

You may also like...