text.skipToContent text.skipToNavigation

Discontinued - adorne® Push Switch, Magnesium

adorne® Push™ Switch is rated 4.6 out of 5 by 7.
  • y_2024, m_4, d_18, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_3, tr_4
  • loc_en_US, sid_ASPU1532M4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT

Replaced by  ASTP1532M4

The sharp, chic look of the adorne Push Switch allows you to turn lights on and off with a simple push-button motion. Use this device on its own to control a light or fixture from a single location, or pair with a second switch or dimmer to control a single light source from two locations. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
  • Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number  ASTP1532M4
Color Magnesium
Country Of Origin China
Switch Type Push
Number of Switches 1
Standard cULus
Warranty Type Limited Lifetime Warranty
Technical Information
Connection Screw Terminals
Number of Gangs 1
Amperage 15 A
Number of Poles 3-Way, Single Pole
Mounting Type Box
Voltage 120.0 V
Connection Type Internal Pressure Plates

Reviews

Rated 5 out of 5 by from Satisfying to use Good-looking switch with lovely mechanics. The actuation has a glorious full 1/8 inch of travel, with a very satisfying and confirming click at the bottom. I wouldn't call the click loud, but it's no whisper. The switchplate isn't completely rigid: it has a few thousandths of springy free play if you fiddle with it. It is less rigid than the Adorne paddle switches, for comparison. I use these for three way circuits (I hate having to look or guess which way I need to swipe) or on multi-gang panels where I want to prevent some circuits from being activated during a half-focused swipe of a whisper or paddle.
Date published: 2020-01-11
Rated 5 out of 5 by from Great action on the button Easy install...paired with the LED light for illumination (a must)...looks good adjacent to the paddle dimmer too--nice variation in a 4-gang. Also found that if you have a 3-way...the push switch works perfect vs. the paddle where you get variation in on/off position with the paddle up/down.
Date published: 2018-04-04
Rated 5 out of 5 by from Easy Install and a Great Look I bought three of these switches together with some outlets and plates, and I'm very pleased with the results. Installation was as easy as in the video, and the look is impressive. They really add a classy look to my kitchen.
Date published: 2020-09-09
Rated 3 out of 5 by from Not quite what I was expecting The switch does not go in and out as smoothly as I was expecting. The little circle in the middle kind of tricks you into thinking it would illuminate in the dark but it does not.
Date published: 2019-09-12
  • y_2024, m_4, d_18, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_3, tr_4
  • loc_en_US, sid_ASPU1532M4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

Questions & Answers

My push switch is used to power on/off my bathroom fan, but when I push the switch to turn off the fan, it continues to run. I cannot turn off the fan. What is wrong?

Asked by: DrSchoen
Hello, Please contact Pass & Seymour Technical Support for further assistance. Pass & Seymour Technical Support Phone #: 800-223-4185 Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays) Best Regards, Technical Support
Answered by: Justin
Date published: 2023-08-01

Would it be possible to put a Philips Hue switch module behind a Push Switch? Essentially, a battery-powered module is connected to the switch. Is the switch strictly mechanical, or are there electronic components that require a connection to the mains?

Asked by: Jack
The Push, Paddle and Whisper Sp/3W switches are the adorne options for strictly mechanical switches.
Answered by: Legrand Technical Support
Date published: 2022-08-04

When will the Push Switch be available in Graphite?

Asked by: Luke1138
The Push switch is not going to be available in Graphite. The Softap switch looks just like the Push and is available in Graphite(ASTP1532G4).
Answered by: Legrand Technical Support
Date published: 2020-11-23

Is it possible to use this as a garage door button?

Asked by: yngsn
Good Morning, Typically, garage door openers are controlled by momentary contact switches. This is a maintained contact switch so I wouldn't use it for that purpose as you could burn out the motor (unless the manufacturer of the opener states it's ok to do so). Hope this helps!
Answered by: Tech Support
Date published: 2018-12-24
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_ASPU1532M4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT

You may also like...