adorne® Whisper® Switch, Magnesium, with Microban®
Bazaarvoice SAP Hybris Integration Version 2.8.1
$16.51 USD
Control your lights with a soft, fluid motion using this modern light switch.
This switch* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product.
* Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.
Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
No antimicrobial efficacy claims are being made or are valid with respect to products sold in Canada.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
- Controls light with a gentler action in an elegant design. Usable in both single-pole and 3-way applications.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
Product Line | Pass & Seymour | ||
Color | Magnesium | ||
Country Of Origin | China | ||
Features | Antimicrobial Protection | ||
Switch Type | Whisper | ||
Number of Switches | 1 | ||
Standard | cULus | ||
Warranty Type | Limited Lifetime Warranty |
Product Width US | 1.77 in | ||
Product Depth US | 1.63 in | ||
Product Height US | 1.77 in |
Connection | Screw Terminals | ||
Number of Gangs | 1 | ||
Amperage | 15 A | ||
Number of Poles | 3-Way, Single Pole | ||
Mounting Type | Box | ||
Voltage | 120.0 V | ||
Connection Type | Internal Pressure Plates |
Resources
Cutsheet
Supporting Document
CAD Drawings
Customer CAD PDF
Installation Instructions
Sell Sheet
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can these switches be used with 12v lighting systems such as those found in Recreational vehicles?
Does the Whisper Switch require a neutral?
Can the adorne® Whisper™ Switch be used to turn gas fireplace electric ignition on/off?
I have the switch and wall plate. But what type of frame fit this switch and where can I find it? Thank you
We bought Legrand Whisper Adorn switches in 2014 or 2015 when we build our home. on the back of package it says it is an ASWR1532-W8. On the sight it says you have a ASWR1532-W4. What is the difference?
Does the Adorne Whisper come in a 4-way model? I saw the paddle but wanted the 4-way to match the other switches.
Is there a specific model # for dimmer switches the work with LED lighting?
Which white wall plate choice would match the closest to the color of the white switch? Powder White, Gloss White or Mirror White?
Bazaarvoice SAP Hybris Integration Version 2.8.1