Discontinued - adorne® Control Box with Paddle™ Dimmer
APCB1W4
adorne Collection
adorne Control Box with Paddle Dimmer is rated
out of
5 by
4.
Bazaarvoice SAP Hybris Integration Version 2.8.1
This lighting control box for the adorne Under-Cabinet Lighting and Power System includes a Paddle Dimmer as well as a standard outlet, and connects easily to existing in-wall wiring for clean counters and more functional space. Available in white or titanium finish.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Perfect for eliminating clutter and creating a more functional kitchen counter space
- Keeps countertops free of the hazards and mess of wires
- Connects to existing in-wall wiring to power your Under-Cabinet Lighting and Power System
- Includes an adorne Paddle Dimmer for control of LED Linear Lights
- Single-pole operation is ideal for controlling a garbage disposal or adorne LED Linear Lights
- Designed for professional, hard-wired installations
- Once installed, this item is designed to fit onto the adorne Modular Track
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Country Of Origin | China | ||
Standard | cETLus |
Technical Information
Frequency Rating | 60 Hz | ||
Bulb Compatibility | LED | ||
Wattage | 450 W | ||
Voltage | 120.0 V | ||
Environmental Conditions | Dry Interior Locations |
Resources
Supporting Document
Installation Instructions
Customer CAD PDF
CAD Drawings
Brochure
Reviews
Rated 4 out of
5
by
BoldSailor from
Super Clean!
Used this product with the under cabinet power and lighting system in the kitchen. Super clean under cabinet look, ample power outlets to include USB charging.
Date published: 2019-06-28
Rated 2 out of
5
by
Don93 from
Buzzing issue
Our kitchen remodelers installed the adrone system. I thought I’d love it, but an annoying buzzing sound emits from the 3 control boxes.
Date published: 2018-05-20
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can I use this one gang control box to house the paddle dimmer for the light circuit and also make the outlet connections in it? The 14/3 and 12/2 will come through the wall at the box and then there would be two 27" tracks from the box along the wall.
Yes, all of the control boxes come equipped with leaded connectors for the lighting, receptacle, and accessory circuits.
Date published: 2022-06-06
Are the dimmer switches single pole only? or three way capable?
The Paddle dimmer can be installed as single pole or 3way.
Date published: 2022-01-26
I am using 24v dc led under cabinet lighting that uses an electronic driver, do you have a dimer switch that is compatible?
All of the adorne universal dimmers are rated for ELV drivers, like ADTP703TUW4.
Date published: 2021-09-24
does your regular square paddle switch fit into the control box for under counter installation
Yes, the adorne Paddle switches will fit into a control box.
Date published: 2021-03-22
Not able to run the feed to the back of the control box due to fire wall restrictions. Do not want to use the top set of holes. Side entry to the control box would work best. Is it reasonable to tap holes in the side and add bushings?
We can only recommend using the factory entry points to comply with UL listings for installation.
Date published: 2021-02-08
We want to have undercabinet angled power outlets affixed where the cabinets meet the backsplash. We want to use just this gangbox with GFCI outlets and not the full modular track. Can we do that and can I get the GFCI and regular outlet part numbers?
The GFCI in White is AGFTR2152W4 and the regular outlet is ARTR152W4.
Date published: 2020-12-29
I have concrete block walls, my cabinets are hung on a 3/4" french cleat and the wiring is in the space between the wall and the cabinet in a flexible conduit. Can I still use this system? I have had a hard time seeing exactly how the wire can come in.
You can email your cabinet layout to Project Services and they can provide what will work best for your application.
Their email address is adornemyproject@legrand.us
Date published: 2021-08-19
Is this unit GFCI protected?
A control box with no device is not GFCI protected unless you add the GFCI outlet or install it on a GFCI breaker.
Date published: 2020-03-24
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADPD703HW4 | adorne Collection
Dual-engineered with a seamless rocking motion for on/off lighting control, as well as a slider for dimming.
$39.58
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARTR152W4 | adorne Collection
Select an adorne tamper-resistant outlet to extend this unique look to every inch of your remodel.
$5.68
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
APMT12W2 | adorne Collection
Modular track (12 inch) for use with adorne Under-Cabinet solutions.
$82.80
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ALLNLEDTM4 | adorne Collection
adorne LED UNDER-CABINET LINEAR LIGHT is perfect for anywhere a brighter countertop work space is required, or where counter real estate is limited.
$70.40