text.skipToContent text.skipToNavigation

Discontinued - adorne® Modular Track Corner Connector

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Easily connect the tracks of your adorne Under-Cabinet Lighting and Power System around right-angle corners with this Modular Track Corner Connector. Available in white or titanium finish.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Perfect for eliminating countertop clutter and creating a more functional kitchen counter space
  • Fits right-angle corners; designed to connect two Modular Tracks
  • Installs in 30 minutes or less

Specifications

General Info
Product Line Pass & Seymour
Color White
Country Of Origin China
Standard cETLus
Technical Information
Environmental Conditions Dry Interior Locations

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

what are the dimensions of the corner modular track?

Asked by: Megan
Hello Megan, I have included an attachment for dimensional measurements for part number APCCW4. Best Regards, Technical Support
Answered by: Justin
Date published: 2023-05-04

how many 18" strips can u connect together off one circuit??

Asked by: Robert Carrell
It would depend on how many receptacles you have on the 18" tracks. Technically, you can have as many outlets on a 20 amp circuit breaker as you want. However, a good rule of thumb is 1 outlet per 1.5 amps, up to 80% of the capacity of the circuit breaker. Therefore, we would suggest a maximum of 10 outlets for a 20 amp circuit.
Answered by: Legrand Technical Support
Date published: 2022-04-18

Can the track be cut to length

Asked by: Jeff
The only tracks that are designed to be cut are the Short Track(APST9) and the Track Extender(APME18).
Answered by: Legrand Technical Support
Date published: 2019-07-19
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_APCCW4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT

You may also like...