adorne® Direct Wire Modular Track
APDWCW1
adorne Collection
adorne Direct Wire Modular Track is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$57.24 USD
The sleekest control option for your adorne Under-Cabinet Lighting and Power System. Connect to existing in-wall wiring for a solution that reduces clutter and allows for remote control of your under-cab devices.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Perfect for eliminating clutter and creating a more functional kitchen counter space
- Keeps countertops free of the hazards and mess of wires
- Enables direct wire feed of power from in-wall wiring, eliminating the need for a Control Box
- Single-pole operation is ideal for controlling a garbage disposal or adorne LED Linear Lights
- Designed for professional, hard-wired installations
- Once installed, this item is designed to fit onto the adorne Modular Track
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Country Of Origin | Mexico | ||
Application Sector | Residential | ||
Standard | cETLus Listed |
Technical Information
Frequency Rating | 60 Hz | ||
Amperage | 15 A | ||
Wattage | 1875 W | ||
Voltage | 125 V | ||
Environmental Conditions | Dry interior locations |
Resources
Supporting Document
Installation Instructions
Customer CAD PDF
Guide Form Specifications
CAD Drawings
Reviews
Rated 5 out of
5
by
Norbert from
Super Happy with the product
Looks great, exactly what I hoped for. I only wish I could also just purchase the actual cover and track extrusions. Do you sell them by the foot?
Date published: 2021-01-27
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can adorne 27" Modular Track be attached to wall not to the cabinets? Or if cabinet screwed to the bottom (flat frameless cabinet) without penetrating all way through?
It is not possible for modular tracks to be attached on the wall, they are attached upward to bottom of cabinet. Going through cabinets is not too intrusive - the screws head are pretty flat, and you can always counter-sink the screws. I have have them installed on my frameless cabinets and they work fine.
Date published: 2023-02-07
I have wires specifically for undercabinet multioutlet system GFI-ed at breaker. Can I install it with direct wire module and without control box for a more discrete look or the control box is required regardless?
Hello, you can choose between the control box or the direct wire connector to bring power into your system. You only need one or the other to power each uninterrupted section of track.
Date published: 2023-02-03
Can this be cut to size?
no
Date published: 2022-07-13
I just installed a 3 outlet direct wire power strip and the outlet closest to the power feed doesn't work but the other 2 do. What do you suggest as a possible reason and resolution.
You should reach out to our adorne Technical Support team for troubleshooting the issue. They would also be able to help if a replacement receptacle is needed.
adorne products
1.844.957.3783 opt 1, opt 2
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2022-05-10
New house has a 27" track connected to a direct wire modular track. Only the plugin sockets are working not the LED light plugs. Can you direct wire the LED lights or do I need a control box? I'm good with the lights being on all the time.
The Direct Wire Connector has a separate wire feed(RED) for the Lighting Circuit, which need to be connected to a 120V circuit.
Date published: 2022-06-03
Is the direct wire modular track compatible with a GFCI breaker (in the box/control panel)? My track is wired with one and it continues to trip. When disconnected from the track the breaker functions appropriately.
Hello,
The direct wire connect should work fine with a GFCI breaker. Please contact us at 844-957-3783 to further troubleshoot.
Thank you,
Date published: 2022-06-03
Can I use this module to feed back the receptacle power to the accessory hot. Also, does the accessory hot power the USB outlet or is the USB outlet powered from the receptacle power?
Per code, the receptacle Hot and Accessory Hot(USB & Digital Music Kit) have to be on separate circuits.
Date published: 2022-06-03
Does the direct wire modular APDWCW1 come with end caps and does it come with the tool to pop the cover off? Can you buy end caps separately?
The Direct Wire Connector does come with the endcaps and the removal tool. If you need additional endcaps, contact Technical Support and they can assist you seeing they are not sold separate.
adorne products
1.800.223.4185 opt 3
Mon - Fri: 8am - 8pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2022-06-03
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADPD703HW4 | adorne Collection
Dual-engineered with a seamless rocking motion for on/off lighting control, as well as a slider for dimming.
$39.58
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
APMT12W2 | adorne Collection
Modular track (12 inch) for use with adorne Under-Cabinet solutions.
$82.80
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARTR152M4 | adorne Collection
Stay stylish and safe with this tamper-resistant outlet from adorne.
$6.64
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ALLNLEDTM4 | adorne Collection
adorne LED UNDER-CABINET LINEAR LIGHT is perfect for anywhere a brighter countertop work space is required, or where counter real estate is limited.
$70.40