adorne® Modular Track Extender
APME18TM2
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
$69.00 USD
Get more length for your adorne Under-Cabinet Lighting and Power System. Add this extender to your base under-cabinet modular tracks to create an under-cab solution that's tailored to your home's specific space and needs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Allows you to install a system that fits your kitchen perfectly. Simply cut the extender to any length and attach to the end of your base Modular Track
- Extension originates at 18 inch length
- Time to Install: 30 minutes or less. Mounts to the wall underneath kitchen cabinets. All required hardware is provided
- Tracks plug seamlessly together for easy installation
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Titanium | ||
Country Of Origin | Mexico | ||
Standard | cETLus |
Technical Information
Amperage | 20 A | ||
Environmental Conditions | Dry Interior Locations |
Resources
Guide Form Specifications
Under-Cabinet Lighting System
doc
adorne Guide Form Specification, Under-Cabinet Lighting System DIV16
doc
adorne Guide Form Specification, Under-Cabinet Lighting System DIV16
doc
adorne Guide Form Specification, Under-Cabinet Lighting System DIV26
doc
adorne Guide Form Specification, Under-Cabinet Lighting System DIV26
doc
View More
Installation Instructions
Customer CAD PDF
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can you put an additional outlet (item#?) on 18" modular track?
If you have a colored blank slot, that’s not being utilized, you can add an additional outlet in most cases
Date published: 2022-12-28
I have the Adorne modular under cabinet light system. The plug in switch has a 15 amp fuse in it. I believe I have tripped that fuse. Can I reset it or do I need to get an entirely new plug in switch?
Hello, please call our adorne technical support team for assistance with your inquiry. You can reach us by phone at 1-800-223-4185 or by email at tech.support@legrand.us.
Date published: 2020-11-20
IF I CUT THE 18" SECTION INTO (2) 9" SECTIONS, HOW DO THEY ATTACHED THE THE REST ON MY RUN?
The adorne tracks come with the necessary mounting hardware for normal applications. If you need additional parts, you can contact adorne technical support for assistance:
adorne products
1.800.223.4185 opt 3
Mon - Fri: 8am - 8pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2022-12-27
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AAPCTM4 | adorne Collection
Cradle attaches anywhere along the Modular Track to hold a mobile phone.
$25.54
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AATCTM4 | adorne Collection
Cradle attaches anywhere along the Modular Track to hold a tablet.
$34.48